Posts

Ultimate BlueDAQ Software Guide for Interface Instrumentation

In the new online resource center for BlueDAQ Software, Interface provides helpful instructional guides, video demonstrations, user tips and feature details about the popular software often used with various Interface Instrumentation solutions.

Interface provides various instrumentation products, as highlighted in our Instrumentation Selection Guide, for scale input/output, force and moment value calculation, graphing, logging, and display that are compatible with the BlueDAQ Software.

The BlueDAQ Software contains modules for stress analysis with strain gages. It is designed to be used for multiple axis and multi-component force torque sensors. A benefit is the long-term data acquisition decimation at run time.

BlueDAQ Software is used for configuration of measuring amplifiers, recording of measurement data, playback and export of recorded data and read-out dataloggers for Interface Instrumentation models 9330 and BX6-BT.  You can see a complete instrumentation comparison guide to determine the model that works best with the software requirement needed for a project or lab.

The BlueDAQ software is commonly used with the following Interface Instrumentation Models:

The software and drivers are available for download, at no cost.  Visit the BlueDAQ resource center for quick access.

Instrumentation paired with the right software extends the value of test and measurement projects and work in the lab. As noted in our our recent Advancements in Instrumentation webinar, expectations for how data is viewable, stored and retrievable for detailed analysis is critical. This is confirmed in the recent report on trends in data management for sensor products, which includes:

  • Mathscripting
  • Real-time data manipulation versus post process
  • Remote access to equipment and results
  • Transmission to the cloud and data security
  • Alerts, notifications, automated reports
  • Advanced triggering and logging
  • Mixed and expanding communication protocols: Modbus RTU, Modbus TCP/IP, EtherCAT and ethernet, Wi-Fi, 5G

You can watch product and software demonstration videos and review compatible and comparative instrumentation options that come with BlueDAQ software.

BlueDAQ Software Brochure

 

New Additions to Interface Product Catalog

Every month our team at Interface adds new technologies and solutions to our extensive product catalog.  This year, we’ve added several new force measurement devices and supporting instrumentation to use in test & measurement projects, as well to create complete systems.  The following highlight some of these new additions.

NEW INTERFACE PRODUCTS

The following products are the latest additions to our robust line of standard load cells and torque transducers offerings, along with several new instrumentation options available for pairing with different sensor models.

TORQUE TRANSDUCERS

AT105 Contactless Force Torque Transducer

Highly accurate and maintenance free, contactless, rotating, torque force sensor with digital signal transmission from rotor to stator.

AT104 Compact Size Force/Torque TransducerAT104 Compact Size Force Torque Transducer

Reliable and durable reaction torque force sensor that is ideal for testing in small places, it is non-rotating, often used with a very short axial length.

LOAD CELLS

IPCD Pressure Compensated Downhole Load Cell

Superior to hydraulically compensated wet load cells provides high accuracy, is maintenance free and pressure compensated up to 20,000 PSI and temperature compensated up to 350°F.

MBS Parallelogram Load Cell

The mini load cell is made of lightweight aluminum construction is available is capacities from 2.2 to 100 lbf (9.8 to 445 N).

WSSB Welded Stainless Steel IP68 Environment Protected S-Beam

Ideal for measuring both tension and compressive forces has standard metric threads at each end of the load cell designed to accept standard spherical seating rod-end bearings.

INSTRUMENTATION

9840TQ mV/V Input Torque Transducer Indicator

Provides a TEDS template 33 & 40 (3-point linearization) and is plug and play ready. It is IEEE1451.4 compliant with read and write capability with lbf-ft, lbf-in, N-m and mV/V measurement units.

BSC1 Single Channel PC Interface Module & Bridge Amplifier

A single channel 2.5 analog output, up to 10 mV/V input, 15-pin connector and USB powered and has graphing and logging software.

BSC2 Dual Channel PC Interface Module

Model offers 2-channels USB output, up to 10 mV/V input with two M12 connectors. It is USB powered and incudes graphing and logging software.

BX6-BT Portable 6-Channel High Speed Bluetooth Data Logger

A multi-channel amplifier with Bluetooth connection and data logger functions, which offers exceptionally many features in the smallest dimensions.

INF1-Ethernet TCP IP Single Sensor Weight Transmitter and Indicator

INF1 has a six-digit red LED display (8 mm height), space-saving compact design and four buttons for the system calibration.

INF4-EtherCat Two, Three, and Four Sensor Weight Transmitter and Indicator

INF4has a six-digit display in a compact design with four buttons for the system calibration, and a six indicator LED.

JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box

This is a multi-functional, compact 4-channel instrumentation solution ideal for PLC systems requiring weight data from load cells.

VSC2 Rugged Compact Vehicle Powered Signal Conditioner

This new model is a high accuracy precision differential amplifier designed for use in harsh environments with low thermal error and an operating range from -40 to +125 C.

When reviewing your options for instrumentation based on features such as type of output, required channels, added software, programmability, speed, logging and graphing capabilities, TEDS ready, and enclosures, be sure to utilize our new Instrumentation Selection Guide.

If you have technical questions or need assistance in choosing the right load cell or instrumentation, please contact our experts.  We are here to assist you.