Elasticity 101
In force measurement, a dangerous assumption is that stiffness is the end goal. If a load cell were perfectly rigid, it would be useless. The entire functionality of a force sensor relies on the fundamental physical principle of elasticity. To understand load cells, think of them as highly engineered springs, not solid blocks of metal.
What is elasticity in force measurement?
At its core, elasticity is a material’s ability to deform under stress and return to its original shape when that stress is removed. In a load cell, we measure this deformation to determine the force being applied during the load. When a load is applied to a load cell, the metal body (the flexure) undergoes microscopic deformation. We measure these changes using strain gages and convert the deformation into an electrical signal. This is the force measurement output.
Physics of Hooke’s Law
Hooke’s Law states that the force (F) required to extend or compress a spring by some distance (x) scales linearly with that distance. It is represented as F = (k) x (x), where:
- F is the applied force.
- k is the spring constant (the stiffness of the material).
- x is the displacement (deformation).
In a load cell, we want a material with a very predictable stiffness (k) value. If the material isn’t elastic, meaning it permanently deforms or creeps, the deformation (x) value won’t return to zero, and your measurements will be inaccurate.
The Goldilocks Zone of Finding the Limit
Every material has a breaking point where it physically snaps. Still, in high-precision engineering, we care about a much earlier threshold: the Elastic Limit, also known as the Yield Point.
The yield point is the specific point at which a material’s behavior changes from temporary bending to permanent deformation. To understand how a load cell remains accurate, we illustrate this behavior below in two zones:
- The Elastic Region (The Safe Zone) is the range of force below the yield point. Think of this as the spring phase. You apply force, and the metal flexes microscopically. Because you have not exceeded the elastic limit, the material returns to its original shape. When you remove the force, it snaps back to its exact original state. The safe zone is the only place a load cell should operate.
- The Plastic Region (The Damage Zone) is where you cross the yield point and enter plasticity. If you overload a load cell, commonly beyond 150% of its rated output (RO%), the internal structure of the metal physically shifts. It loses its ability to return to its starting point and remains permanently bent. This state is known as permanent set, and because the metal can no longer return to zero, the result is a ruined sensor calibration.
Technical Note: High-quality load cells use specialized alloys, such as 17-4 PH Stainless Steel or High-Strength Aluminum, because they exhibit a wide elastic region and minimal hysteresis, which is the lag or difference in the sensor output when increasing weight versus decreasing it.
Why Elasticity Matters for Specifications
When you review a sensor’s specifications, also called a datasheet, you are looking at the quantified limits of the material’s elastic properties. Using the 1200 LowProfile Load Cell Series as a guide, we can see how these principles translate into technical performance. The following highlights five essential specifications related to elasticity found on Interface’s detailed load cell datasheets.
#1 – Static Error Band (Nonlinearity and Hysteresis)
Hysteresis is the difference in sensor output when approaching a specific weight from zero versus when coming down from a higher load. In the 1200 Series, this high-performing load cell is engineered to a very tight percentage of full scale. This specification effectively measures the material memory. A high-quality elastic material ensures that the flexure returns along the same path every time, whether the load is increasing or decreasing. Refer to Nonlinearity 101 and What is Static Error Band Output? for more details.
#2 – Creep
The creep specification measures the change in load output over 20 minutes under a constant load. Creep is a critical test of elasticity. If the material is not perfectly elastic, it will continue to deform slightly even if the weight remains constant. The 1200 Series design minimizes this effect, ensuring the signal remains stable during long-duration tests.
#3 – Static Deflection
While some may use different terminology, the physical movement of the sensor at full capacity is the definition of static deflection. For a 1210 model, this movement is as small as 0.001 inch (0.03 mm). This tiny distance is the “x” in the F = (k) x (x) equation. It represents the total amount of flex the material must undergo to generate its rated output.
#4 – Safe Overload
This specification defines the boundary of the elastic region. For the 1200 Series, the safe overload is 150 percent of the rated capacity. Safe overload means the sensor can safely handle a load that is 1.5 times its rated capacity without exceeding the yield point and entering the plastic region. Staying within this limit ensures the sensor will always return to its original zero balance. Read Understanding and Preventing Load Cell Overload for more information.
#5 – Natural Frequency
Because the load cell is an elastic body, it acts like a mechanical oscillator. The datasheet lists the natural frequency in kHz, which indicates how quickly the sensor responds to changes in force. A stiffer sensor has a higher natural frequency, which is essential for high-speed or dynamic testing applications where the load changes rapidly.
Learn more about specifications tips:
The Engineering Trade-off
Choosing the right level of elasticity is a balancing act. Higher elasticity makes these sensors easier to measure, with a higher signal-to-noise ratio, but they can be more prone to fatigue and take longer to settle during reading. A low-elasticity sensor is extremely durable and fast, but it requires much more sensitive electronics to detect the microscopic movements of the metal flexure.
Without elasticity, there is no measurement. A load cell is essentially a mechanical transducer that converts mechanical force into elastic potential energy, which we then capture as data. Understanding how your sensor bends is the first step toward mastering precision force measurement.
Explore the Force Measurement 101 Series
Our Elasticity 101 article is part of our commitment to ForceEDU, our force measurement resource hub. Our 101 series breaks down complex technical specifications into foundational knowledge, helping you select the right devices and achieve the most accurate results for your applications.