Tag Archive for: force measurement 101

Elasticity 101
Interface's Elasticity 101 details the importance of Hooke's Law of Physics. In a load cell, we want a material with a very predictable stiffness. If the material permanently deforms or creeps, the deformation value won't return to zero, and your measurements will be inaccurate. A load cell is essentially a mechanical transducer that converts mechanical force into elastic potential energy, which we then capture as data. Understanding how your sensor bends is the first step toward mastering precision force measurement. Learn more in Interface's ForceEDU 101 Series.

Hysteresis 101
Interface defines hysteresis as the algebraic difference between the load cell's output at a specific load when approached from an increasing direction versus a decreasing direction. Hysteresis represents a physical limit of the sensor's design. Hysteresis is typically expressed as a percentage of Full Scale (%FS) on a sensor's data sheet or calibration certificate. Learn more about this vital characteristic in Interface's Hysteresis 101.

Seven Essential Terms in Force and Torque Measurement
Force and torque measurement rely on precise technical vocabulary. Load cell terms like side load, moment, and ultimate overload determine a sensor's accuracy, lifespan, and safety. Understanding seven terms can prevent failure, loss of testing data or protect the investments in measurement systems.

Contact Resonance 101
Contact resonance can significantly damage measurement accuracy and even cause system failure. Interface 101 Series details how inherent mechanical clearances within the measurement system can turn harmless transient forces into potentially destructive oscillations. Contact resonance is a form of self-excited oscillation that occurs in mechanical systems involving mass, stiffness, and a clearance. Interface Load Cells 301 Characteristics and Applications Guide covers this important topic.

New InterfaceIQ Podcast and Sensor Cheat Sheets
InterfaceIQ Podcast and Sensor Cheat Sheets are new additions to ForceEDU, the ultimate force measurement resource hub. These tools are designed to provide accessible and valuable insights into the world of force measurement, whether you're just starting to explore using load cells or are a seasoned pro in test and measurement. Interface is sharing the nearly six decades of technical experience and engineering know-how from building millions of load cells and other sensors for users around the world.

IO-Link Load Cells 101
Interface 1200 and Model 1201 Series IO-Link Universal and Compression-Only Load Cells are IO-Link compatible load cells that offer precision force measurements with the benefits of digital communication. They connect directly to an IO-Link Master without requiring any additional electronics. This not only simplifies installation but also ensures a clean, noise-free digital signal. The digital point-to-point connection of IO-Link offers a manufacturer-independent, fieldbus-independent communication technology. IO-Link allows intelligent connection of sensors and actuators to automation systems. The comprehensive, standardized communication with each IO-Link capable sensor enables additional sensor data, transmission of measurement and switching signals without losses, and numerous independent diagnostic functions.

Core Measurement Fundamentals of Force, Stress, and Strain
Understanding differences in measuring force, stress, and strain, and how Interface's load cells accurately measure changes in objects, will help you better prepare to maximize the potential of your force measurement solutions for critical applications.

Fatigue-Rated Load Cells 101
Interface Fatigue-Rated Load Cells are specialized force sensors engineered to accurately measure loads over an extended operational life exceeding 100 million fully reversed, full-capacity loading cycles, crucial for durability and long-term performance testing. Their design emphasizes reduced stress levels, optimized geometries, and robust construction to prevent fatigue failure under repetitive loading.

Why Students Need to Learn About Force Measurement
Learning about force measurement empowers students to become innovators and problem-solvers in an increasingly technology-driven world. Interface load cell basics, force measurement 101, and industry applications highlight the importance of learning about testing and force measurement. Engineers, product designers, innovators, and scientists benefit from understanding force measurement whether they pursue careers in civil engineering, medical research, aerospace, robotics, energy, or other industries.