ULC Ultra Low Capacity Load Cell

Overload Protected Low Capacity

QuickShip48 Product
  • Proprietary Interface temperature compensated strain gages
  • Highest performance low capacity load cell in the world
  • Overload protected
  • Safe side load overload to 5X capacity
  • Low extraneous load sensitivity
  • Low temperature effect on zero (0.002%/°F)
  • Capacity Down to 0.5N (50 gmf) full scale
  • Tension and Compression
  • 5 ft integral cable included

 

Request a Quote

Request a CAD File

QuickShp48™ Order Form

  • Data Sheet

Model ULC is the world’s most accurate ultra-low capacity load cell measuring loads from 0.5 to 2 N (50 grams to 500 gmf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.