Wireless Telemetry System Receivers and Accessories
Interface offers a comprehensive range of wireless products, including sensors, DAQ systems, portable indicators, transmitters, base stations, receivers, and accessories that complete a modular Wireless Telemetry System (WTS).
Robust and easily expandable for measuring various sensor types, Interface’s WTS products are designed to connect up to 100 sensors over a range of half a mile.
The Interface WTS, along with its sensor transmitters, receivers, and displays, provides high-quality measurements paired with intuitive yet powerful configuration and monitoring software. Supported by our WTS Software Toolkit, users can easily access data logging and visualization for both local and remote use.
The WTS offers complete flexibility to testing and measurement program managers, test lab technicians, and integrators. This system effectively replaces wired solutions, lowering installation and maintenance costs.
Wireless Telemetry Receivers and Accessories
Interface offers a range of Wireless Telemetry System Receivers and Accessories to pair with load cells, torque transducers, load pins, shackles, and tension load links. The WTS receivers and accessory line includes anemometers, displays, repeaters, and antennas, each designed to enhance the WTS’s functionality and versatility.
For instance, the WTS-AR Wireless Repeater Module can extend the system’s range and overcome obstacles, ensuring reliable data transmission even in challenging environments. The WTS also offers various display options, from handheld units like the WTS-BS-1-HA for multiple transmitters to large LED displays for precise, real-time data visualization.
Wireless Telemetry Antenna
The WTS Telemetry Antenna WTS-ANTA, WTS-ANTB, and WTS-ANTC can be integrated with any WTS module that is factory fitted with UFL antenna connectors (such as the acquisition modules’ external antenna options). Options also exist for antennas to be fitted to other modules within the WTS range.
- WTS-ANTA is a PCB antenna designed to be fitted inside a plastic enclosure. Cable length is 100 mm (4 in) UFL-UFL.
- WTS-ANTB is a whip antenna with a fixed 90-degree elbow designed for mounting externally. Cable length 100 mm (4 in) UFL – Reversed SMA. IP67 rated.
- WTS-ANTC is a whip antenna with a variable angled elbow for external mounting. Cable length 100 mm (4 in) UFL – Reversed SMA. IP67 rated.
- WTS-ANTD is a ‘puck’ antenna designed for external mounting. It is suitable for applications requiring a low physical profile and high gain. It is fitted with a 0.6 m (2 ft) cable and RPSMA connector and supplied with a 100 mm (4 in) RPSMA to UFL adaptor cable. It is IP69K rated.
- WTS-ANTE is a ‘puck’ antenna designed for external mounting. It is suitable for applications requiring a low physical profile and high gain. It is fitted with a 100 mm (4 in) cable and UFL connector and has an environmental rating of IP69K.
Wireless Telemetry Plug and Play Dongle Base Station
The WTS-BS-6 Wireless Telemetry Dongle Base Station is the smallest in our base station range and offers a line-of-sight range of up to 500 m (1,640 ft) for all wireless telemetry modules. It draws power from the USB bus, so no further components are required to configure and control remote devices from a PC. This plug-and-play USB base station provides a portable solution, with no cables, making it ideal for laptops and tablets that run a full version of Windows.
Wireless Repeater Module
The WTS-AR Wireless Repeater Module allows WTS telemetry system modules to span around obstacles and increase range and coverage by retransmitting received messages. Multiple receivers, such as displays, handheld readers, analog outputs, relay modules, and computer interfaces, can utilize the data sent by transmitter modules. The WTS-AR is housed in an IP67-rated enclosure that accepts two D batteries and an external power supply. The repeater enables messages to be repeated once, extending the achievable wireless range.
Wireless LED Displays
The WTS-LD1 Wireless Large LED Display provides the user with a large-format four-digit display capable of displaying individual WTS transmitted values or the summed value of up to eight modules. The data sent by transmitter modules can be utilized by multiple receivers, such as displays, handheld readers, analog outputs, relay modules, and computer interfaces.
The WTS-LD2 Wireless Large LED Display provides the user with a large-format six-digit display that displays individual WTS transmitted values or the summed value of up to eight modules. Multiple receivers, such as displays, handheld readers, analog outputs, relay modules, and computer interfaces, can utilize the data sent by transmitter modules. Receivers support standard industrial power supplies and are available in robust IP-rated enclosures with internal antennas optimized to give outstanding coverage.
Using the WTS Toolkit software and a USB base station, the user can quickly and easily select and configure the associated transmitter modules. The WTS Toolkit also provides configuration of the display format and zero functions. Further wired Logic Inputs allow users to control the Tare and Net/Gross toggle functions remotely.
Wireless Wind Speed Transmitter Module
The WTS-WSS Wireless Wind Speed Transmitter Module provides high-accuracy measurement and offers a quick and effective solution for monitoring wind speeds in various applications and industries. The WTS-WSS uses a low-power mode between transmissions to maximize battery life in the field while offering a class-leading wireless coverage range of up to 800 m (2,625 ft).
The Anemometer features a high-quality 3-cup rotor in a rugged enclosure, providing rolling average wind speeds between 5 and 125 mph. It will also measure gusts at user-defined periods of 1, 3, 5, or 10 seconds. Wind speed measurement is available in m/s, fps, mph, km/h, or kN. Forming part of the WTS modular telemetry system, the data transmitted by the WTS-WSS can be received by multiple WTS receivers, which include displays, handheld readers, analogue outputs, relay modules, and computer programs.
TIP: Use our Wireless Product Selection Guide to find more products designed for your application requirements.
Review our Wireless Telemetry Systems Brochure for the latest additions to our wireless and Bluetooth load cells, instrumentation devices, and accessories.