1 search result for:

IQ Blog

Basics on Load Cell Base Kits

Interface Load Cell Base Kits are a type of mounting plate guaranteed to provide optimum support for low profile load cells. Using the base or a support surface with its equivalent flatness and stability is required to ensure the exceptional performance. They are heat treated and high strength bases, available in all standard sizes of our LowProfile models including 1200, 1100, 1000, 2400 and 3200 Series.