REC Rod End Load Cell

Rod End-type Tension & Compression

QuickShip48 Product
  • Proprietary Interface temperature compensated strain gages
  • Environmentally sealed
  • Stainless steel construction
  • Low deflection

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • REC 1K-3Klbf STP File
  • REC 5-13kN STP File
  • REC 5K-10Klbf STP File
  • REC 15K-25Klbf STP File
  • REC 50Klbf STP File
  • REC Drawing

Model REC is a rod end load cell that is typically used with actuators. This product is available in capacities from 1K to 50K lbf (5 kN to 220 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.