LWHP18 High Capacity Precision Load Washer Load Cell

Stainless Steel Load Washer

  • Capacities from 5 kN to 5,000 kN (1.12K to 1,124K lbf)
  • IP67 Environmental Protection
  • Stainless Steel Construction

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • LWHP18 5kN STP File
  • LWHP18 10kN STP File
  • LWHP18 20kN STP File
  • LWHP18 50kN STP File
  • LWHP18 100kN STP File
  • LWHP18 200kN STP File
  • LWHP18 500kN STP File
  • LWHP18 1KkN STP File
  • LWHP18 2KkN STP File
  • LWHP18 3KkN STP File
  • LWHP18 5KkN STP File
  • LWHP18 5kN Drawing
  • LWHP18 10kN Drawing
  • LWHP18 20kN Drawing
  • LWHP18 50kN Drawing
  • LWHP18 100kN Drawing
  • LWHP18 200kN Drawing
  • LWHP18 500kN Drawing
  • LWHP18 1000kN Drawing
  • LWHP18 2000kN Drawing
  • LWHP18 3000kN Drawing
  • LWHP18 5000kN Drawing

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions - 5 kN


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions - 10 kN - 50 kN


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions - 100 kN - 200 kN


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions - 500 kN - 5,000 kN


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Model LWHP18 Load Washer is designed for use in force applications. Typical uses include monitoring the force required to press two parts together. This product is constructed from stainless steel and is available in capacities ranging from 0.5 kN to 5,000 kN (112.4 to 1,124K lbf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.