LBMU Ultra Precision Compression Load Button Load Cell
High Accuracy Button-Type
- Capacities from 100 – 1K lbf (0.45kN to 4.45kN).
- Temperature Compensated
- Superior to Any Other Load Button
- Stainless Steel
- Enhanced Eccentric Load Rejection
Model LBMU Ultra Compression Load Cell has a nonlinearity specification of +/-0.15%FS. This product has all of the benefits of a standard load button but with better performance. Model LBMU is constructed from stainless steel and is available in capacities from 100 lbf to 1K lbf (0.45kN to 4.45kN).
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.