LBMP Overload Protected Compression Load Button Load Cell

Overload Protected Button-Type

  • Capacities from 0.01 kN to 100 kN (2.25 lbf to 22.5K lbf)
  • Overload protected
  • Temperature compensated
  • Small diameter
  • Environmentally sealed
  • Stainless steel

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Specifications


* US dimensions and capacities provided for conversion only. Standard product will be sold in kN and Metric dimensions.

Dimensions


* US dimensions and capacities provided for conversion only. Standard product will be sold in kN and Metric dimensions.

Model LBMP is stainless steel overload protected compression load button. This product is available in capacities ranging from 0.01kN to 100kN (2.25 lbf to 22.5K lbf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.