WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle

Wireless Load Shackle

  • Ranges from 3.25 to 9.5 MT (7.17K to 20.9K lbf)
  • Environmentally sealed to IP67
  • Simple installation and operation
  • Shackle and load pin fully certified

Request a Quote

Request a CAD File

Discussing WTSTL and WTSSHK

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • WTS Brochure
  • Manual

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle range of telemetry load shackles are manufactured using the Crosby™ G2130 shackle. Suitable for use in a wide range of lower capacity industrial weighing applications, these load shackles are accurate, reliable and simple to install. They are particularly popular in theatrical applications for measuring the loads on rigging, hoists and stage lifts.
The IP67 rated telemetry housing is manufactured from ABS plastic making it strong yet light, and the telemetry housing is manufactured from ABS plastic making it strong yet light, and the telemetry electronics contained within are powered by two AA batteries. The unit also features an internal antenna for maximum protection from damage.
The WTSSHK-B-JR can also be supplied with a handheld battery powered display which can toggle between MT or lbs, or alternatively, for multi-shackle applications. A single display can address up to 12 shackles for individual monitoring, or for summation/weighing applications.
Interface can also supply more complex telemetry systems. For further information on what we can offer, please contact our technical department with details of your application requirements.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.