Interface New Products Release Summer 2024

Building on the number of new releases this year, Interface is proud to introduce measurement solutions we added to the product line this summer. We’ve highlighted a new series of multi-axis sensors, wireless solutions, instrumentation, encoders, and amplifiers. With new standard models, custom engineering capabilities, and complete system packages, we’re confident you’ll find the perfect fit for your project.

NEW INTERFACE PRODUCT RELEASES

ILPW STANDARD WIRELESS LOAD MEASURING PIN

The Interface Standard Stainless Steel Load Measuring Pin Model ILPW is a simple, low-cost, versatile load cell used in various applications, including cranes, winches, hoists, load shackles, bearing blogs, and industrial machines. It is ideal for replacing any load-bearing pin and gathering real-time, accurate measurements. See additional load pins and shackles here.

Primary ILPW Standard Wireless Load Measuring Pin features and benefits:

  • Capacities from 500 kgs to 1,500 MT (7.7K to 3,307K lbf)
  • Environmentally sealed to IP67
  • Proof loaded to 150%
  • Keeper plate supplied
  • Unique wireless housing from semi-aromatic polyamide plastic, which holds AAA alkaline batteries
  • WTS Wireless Telemetry Systems instrumentation compatible

Options for Engineered-to-Order

  • Special capacity ranges and dimensions by request
  • Hazardous Area certified – Intrinsically Safe (Ex i)

3AR SERIES ROUND 3-AXIS LOAD CELLS

Interface 3AR Series Round Multi-Axis Sensor Load Cells Fx (N), Fy (N), Fz (N) line is introducing new models in our growing product line PLUS, offering a price reduction. The multi-axis load cell is provided in various capacity ranges and sizes, with each of the three axes providing the same capacity.

New Models

  • 3AR100C, 3AR100D, and 3AR100E
  • 3AR125C and 3AR125D
  • 3AR155C
  • 3AR225D, 3AR225E, and 3AR225F

Primary 3AR Series Round Multi-Axis Sensor Load Cells features and benefits:

  • 3-Axis – Fx Fy Fz
  • Independent Bridges
  • Capacities – 5kN to 1000 kN (1.1Klbf to 224Klbf)
  • Compact Size, Round
  • Low Crosstalk
  • Temperature Compensated
  • Cable Connection Options: M12 to 37-Pin D-Sub, M12 to M16 24-pin and M12 to 44-pin High Density D-Sub

IN-LINE IO-LINK AMPLIFIER

The In-Line IO-Link Amplifier enables sensor-level IO-Link integration for load cells, such as our 1200 Series. The comprehensive, standardized communication with each IO-Link capable sensor enables additional sensor data, transmission of measurement and switching signals without losses, and numerous independent diagnostic functions. IO-Link allows intelligent sensors and actuators to be connected to automation systems, which increases productivity, reduces machine costs, and simplifies sensor replacement while preserving redundant parameter data. Read more about IO-Link Load Cells.

Primary In-Line IO-Link Amplifier features and benefits:

  • Simple wireless configuration and calibration
  • Wireless range up to 800 m (2,625 ft)
  • Low power mode for extended battery life
  • Free Visualization software

BSC6A-HD44 6-CHANNEL STRAIN GAGE AMPLIFIER

The BSC6A-HD44 6-Channel Strain Gage Amplifier is an analog amplifier with six independently configurable channels for sensors with strain gages, such as multi-axis sensors, load cells, and torque sensors. It offers two digital inputs and an analog output. Due to its compact dimensions, the amplifier is ideal for connecting 6-axis Force and Torque Sensors. The zero settings are permanently saved in non-volatile memory and retained even after the voltage is interrupted. This amplifier connects bridge sensors from 120 Ohm to 5000 Ohm or full-bridge strain gages. The connection is made using either 4 or 6-wire technology.

Primary BSC6A-HD44 6-Channel Strain Gage Amplifier features and benefits:

  • 6-Channel Amplifier
  • Analog Output: +/-10 V at Selected Input Range
  • Tare and Shunt Calibration Push Button or Digital Input
  • Selectable Input Ranges: 5, 1, 2 & 4 mV/V
  • Robust Aluminum Housing with Mounting Feet
  • 1 Piece Sub-D44HD for Connecting a Single 6-Axis, Two 3-Axis, Or Six Single-Axis Sensors
  • 6-Wire Excitation Sense
  • 1x Sub-D15 Socket for 6x Analog Output +/-10 V
  • 1x M8 Round Connector 4-Pin for Power Supply
  • Sensor Drift Correction
  • Direct or Theoretical Calibration
  • 95-265V AC or 11-30V DC power

Options Available:

  • 12 +/-8 mA Outputs
  • 250 Hz Limit Frequency

BX6-ETH/CAN 6-CHANNEL CANBUS AND ETHERNET STRAIN GAGE AMPLIFIER

The BX6-ETH/CAN 6-Channel CANbus and Ethernet Strain Gage Amplifier is a 6-channel measuring amplifier for strain gauges with a CAN interface, as well as with Ethernet and UART port 3.3 V. Sensors with full-bridge strain gages are connected via the Sub-D44HD socket. The Ethernet port is configured as a “serial port client” but can be configured at the factory for other protocols. The measurement data recording is possible via a USB port and the CANbus with the BlueDAQ software.

Primary BX6-ETH/CAN 6-Channel CANbus and Ethernet Strain Gage Amplifier features and benefits:

  • 6-channel strain gage measuring amplifier CANbus, Ethernet, and UART interfaces
  • Sub-D44HD socket for connecting to 6A force/torque sensors
  • 9 V to 26 V supply voltage
  • Measuring ranges configurable 8 mV/V, 4 mV/V, 2 mV/V, 1 mV/V
  • 16 Bit ADC resolution
  • Data frequency 0 Hz – 400 Hz
  • Isolation 2.5 kV for measuring signal and for power supply
  • 1x spring terminals for supply voltage, CAN IN, and CAN out
  • 1x pin header for UART 3.3 V
  • Includes UART to USB cable

BX6-HD44-ECP 6-CHANNEL ETHERCAT P STRAIN GAGE 

The BX6-HD44-ECP Strain Gage Amplifier with EtherCAT P Protocol is a 6-channel strain gage amplifier with an EtherCAT P interface housed in a compact, durable aluminum enclosure. It has a measuring range of +/—2 mV/V and a measuring frequency of 0Hz to 1000Hz. The BX6-HD44-ECP is equipped with 1 Sub-D44HD connector for 6-axis sensors.

Primary BX6-HD44-ECP 6-Channel EtherCAT P Strain Gage features and benefits:

  • Six channels for connecting force-torque sensors
  • Supply and data transmission with EtherCAT P
  • USB interface for configuration and commissioning with BlueDAQ
  • 1 kHz data frequency
  • Ultra-miniature flange housing 84.3 mm x 32 mm x 50 mm

AXIALTQ™ OPTIONAL IN-LINE MAGNETIC ENCODER KIT

The AxialTQ Optional In-Line Magnetic Encoder Kit is a rotary encoder that converts the rotational motion of the rotor to a quadrature electrical signal.  The system uses a magnetic pulse wheel installed with the rotor and a sensing head mounted next to the stator. The sensor detects the changing magnetic field and uses interpolation to increase the resolution.  The standard resolutions are 800 to 1792 pulses per revolution, depending on the DIN size.  Encoder kits come standard with an index pulse for determining relative position. Information is available in the specifications and details for the AxialTQ.

Primary AxialTQ Optional In-Line Magnetic Encoder Kit features and benefits:

  • ±1 Increment Repeatability
  • Quadrature Differential Signal Output (A, A/, B, B/)
  • With Index Signal (I, I/)
  • Line Driver (RS422)

ADDITIONAL PRODUCT RESOURCES

Be sure to visit our online product selection tools, which will help you choose the best load cells, miniature load cells, multi-axis sensors, torque transducers, calibration-grade equipment, accessories, and instrumentation for your exact project requirements.

Check out our new Interface Summary Catalog highlighting our most popular products.

Summary Catalog 16 Page