Exploring Load Shackle Solutions

When precise load measurements are critical, load shackles are highly reliable for monitoring tension in lifting operations and load-bearing structures. At the forefront of force measurement technology, Interface’s solutions offer innovative ways to integrate load shackles with accuracy, safety, and adaptability to various environments.

A load shackle is a tension-measuring device that combines a standard lifting shackle with a precision load pin load cell. These devices are used in applications requiring real-time monitoring of load forces, ensuring safety and operational efficiency. Load shackles are built to withstand rugged and harsh environments, making them ideal for maritime, construction, shipping, heavy equipment manufacturing, and energy industries.

Load shackles are designed with robust, high-strength materials such as steel or aluminum to handle heavy loads while resisting corrosion and wear. They incorporate integrated strain gage load pin load cells that accurately convert tension forces into readable electronic signals, with Interface ensuring precise calibration for minimal error.

These shackles are available in wired and wireless communication options, facilitating seamless integration into data acquisition systems or remote monitoring platforms. Additionally, many load shackles feature overload protection, safeguarding the load cells from excessive forces to enhance safety and extend operational longevity, even in the most demanding environments.

Load Pins, Tension Load Links, and Load Shackles Family

Load shackles offer several key benefits, including real-time data collection, which enables instant monitoring and recording of tension forces to support quick decision-making. Their built-in overload protection ensures safety by providing accurate alerts, helping operators prevent incidents during lifting operations.

Interface Load Shackles

ISHK-B Bow Type Crosby™ Cabled Load Shackle

ISHK-D ‘D’ Type Crosby™ Cabled Load Shackle

WTSSHK-B Wireless Crosby™ Bow Load Shackle

WTSSHK-B-JR Wireless Crosby™ Bow Load Shackle

WTSSHK-D Wireless Crosby™ Load Shackle

WTSSHK-B-HL Wireless Bow Load Shackle

Hazardous Environments WTSSHK-B Wireless Crosby™ Bow Load Shackle

Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle

Hazardous Environments WTSSHK-D Wireless Crosby™ Load Shackle

Hazardous Environments ISHK-B Bow Type Crosby™ Cabled Load Shackle

Hazardous Environments ISHK-D Type Crosby™ Cabled Load Shackle

Additionally, their modular design allows for easy setup in wired and wireless equipment and system configurations, making them versatile solutions for a wide range of applications requiring a fully integrated force and load monitoring solution.

Industry Applications Using Load Shackles

Construction and Crane Operations: Load shackles ensure safe lifting operations by accurately monitoring slings and rigging equipment tension. They are commonly used in heavy equipment for continuous performance and safety monitoring. Learn more about crane solutions.

Offshore and Marine: Load shackles are extensively used for mooring systems, anchor handling, and subsea installations, where real-time tension feedback is essential.

Aerospace: In the aerospace industry, load shackles test structures under tension to meet rigorous standards. They are also found in lifting and rigging apparatus used to move rockets, equipment, and parts. Read Rigging Engineers Choose Interface Measurement Solutions

Energy: Load monitoring is important in oil and gas, renewables, and clean energy production and equipment monitoring. For example, lifting wind turbine installations or heavy equipment helps prevent structural failures.

Aquaculture: There are growing demands for safely and effectively harvesting in underwater environments, so load shackles are used for netting and tension monitoring.  Check out Measurement Solutions for Harnessing Aquaculture Innovation

Interface’s load shackle solutions exemplify the company’s dedication to force measurement excellence. Each solution is designed with high sensitivity to off-axis loads, ensuring that measurements are accurate even under challenging conditions. Moreover, fatigue-rated load cells are incorporated into some configurations, ensuring they remain reliable over millions of load cycles.

Load shackle solutions provide a critical advantage in industries where precision and safety are non-negotiable. Whether used in construction, marine environments, or industrial testing, these devices empower operators to monitor loads effectively, preventing equipment failure and enhancing safety. Interface’s load shackle solutions offer the reliability and innovation industries require to maintain operational excellence.