Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products ULC Ultra Low Capacity Load Cell Overload Protected

ULC Ultra Low Capacity Load Cell

Overload Protected

Products & Prices
Specifications
Dimensions
Documentation
ULC Ultra Low Capacity Load Cell
 
Starting at $900.00
  • Proprietary Interface temperature compensated strain gages
  • Highest performance gram cell in the world
  • Overload protected
  • Safe side load overload to 5X capacity
  • Low extraneous load sensitivity
  • Low temperature effect on zero (0.002%/Fo)
  • Capacity Down to 50 grams (full scale)
  • Tension and Compression
  • 5 ft integral cable included

The ULC is the world's most accurate ultra low capacity load cell measuring loads from 50 grams to 500 grams. Metric Thread and Capacities only.

Available in Model: ULC

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
ULC-0.5N 0.5 N QuickShip Model ULC, 0.5 N Capacity, 5 ft Integral Cable
ULC-1N 1 N QuickShip Model ULC, 1 N Capacity, 5 ft Integral Cable
ULC-2N 2 N QuickShip Model ULC, 2 N Capacity, 5 ft Integral Cable