Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products ISG Isolated Signal Conditioner DIN Rail Mount

ISG Isolated Signal Conditioner

DIN Rail Mount

Products & Prices
Specifications
Documentation
ISG Isolated Signal Conditioner
 
Starting at $500.00
  • High Accuracy
  • Isolated power supply
  • ±5VDC or±10VDC Analog Output (4-20mA Optional)
  • 10 to 30 VDC Supply Voltage
  • Accepts inputs up to 4.5mV/V
  • 1 Hz to 1 kHz adjustable filter (up to 10kHz optional)
  • Space saving narrow housing per DIN EN 50022

Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
ISG-V0-1 - QuickShip Model ISG, 10 Hz to 1 kHz bandwidth, +/-5V, +/-10V Output
ISG-V5-1 - Model ISG, 10 Hz to 1 kHz bandwidth, 5V, +/-5V Output
ISG-10-1 - Model ISG, 10 Hz to 1 kHz bandwidth, 0-20 mA Output
ISG-I4-1 - Model ISG, 10 Hz to 1 kHz bandwidth, 4-20 mA Output
ISG-I10-1 - Model ISG, 10 Hz to 1 kHz bandwidth, 10 +/-10 mA Output
ISG-I12-1 - Model ISG, 10 Hz to 1 kHz bandwidth, 12 +/-8 mA Output
This product is maufactured in english standard capacities only. Refer to english tab above.