Need It Fast
Home Applications More Applications General Applications

General Applications

Interface offers load cells for any applications where there is a need to accurately measure force in tension and/or compression.

Interface sells load cells to companies all over the world. Our torque sensors provide rotary and reactive measurement to accurately track the lightest movement.

Interface offers many patented force sensors that include beneficial features like 10X internal overload protection to protect against accidental shock loads.

Interface tests every Low Profile™ load sensor for accuracy and temperature specifications, and moment compensates each unit to minimize sensitivity to extraneous loads. Using eight proprietary strain gages per sensor, our 4mV/V output well exceeds the goals for other load cell performance. Our calibration Gold Standard™ and Platinum Standard™ load cell families are used in testing most other brands of force sensors.

A few examples of Interface general applications for force sensors: