Tag Archive for: IQ Blog

Strain Gage Interconnection to Bridge Configurations for Load Cells
Interface strain gages are fundamental to load cell technology. In forming quarter, half, or full bridges, the interconnection of strain gages in a Wheatstone bridge is a critical design choice that impacts performance, cost, and application suitability. Interface details this technical topic to answer key questions about load cell design and strain gages.

Fatigue-Rated Load Cells 101
Interface Fatigue-Rated Load Cells are specialized force sensors engineered to accurately measure loads over an extended operational life exceeding 100 million fully reversed, full-capacity loading cycles, crucial for durability and long-term performance testing. Their design emphasizes reduced stress levels, optimized geometries, and robust construction to prevent fatigue failure under repetitive loading.

Interface Answers DAQ FAQs
Interface answers the frequently asked questions about data acquisition systems (DAQ) designed for test and measurement. DAQ systems enable the precise capture, conditioning, and conversion of diverse signals from load cells, transducers, and multi-axis sensors to digital and timing-based data. This capability empowers engineers and researchers to gain critical test and measurement insights into system performance, validate designs, and make data-driven decisions.

Mounting LowProfile Load Cells Without an Interface Base
Interface answers how to mount a LowProfile Load Cell without a factory-installed base. Direct mounting a load cell onto a structure should precisely reproduce the mounting used during its calibration. This ensures that the sensor operates under the same mechanical constraints and material interactions for which its performance specifications were validated.

Interface Sensors Power Advancements in Wave Energy
Interface provides sensor technologies for wave energy test and measurement, including submersible and wireless load cells and advanced instrumentation. These force measurement solutions empower researchers, engineers, and developers to harness the immense power of the ocean and contribute to a sustainable energy future.

Key Considerations for Overload Protection in Load Cells
Overload significantly threatens the accuracy, longevity, and safety of force measurement systems. An overload occurs when the force exerted on a load cell surpasses its designated capacity limit. Discover how Interface load cells incorporate innovative features to reduce the risks associated with overloading. Interface offers a number of standard LowProfile and Mini load cells with overload protection.

Proper Installation of LowProfile Load Cells Ensures Accurate Tension Measurements
Adhering to the specified mounting procedures for Interface LowProfile 1000, 1100, 1200 and 3200 Load Cells in tension applications, including ensuring a flat and rigid mounting surface and using the proper tightening methods, prevents inaccurate readings, sensor damage, and potentially unsafe operation.

New Force Measurement Education Resource Hub ForceEDU
Interface ForceEDU™ is a central hub for educational test and measurement resources. It encompasses products, testing types, technical training, and professional development materials related to Interface's cutting-edge sensor technologies and the broader testing world. Find videos, white papers, articles, case studies, training, 101 features, and more.

Clarity in Measurement Requires a Clear Display of Accurate Results
Interface offers test and measurement display solutions, from large, easily visible LED readouts for quick monitoring of load cells, torque transducers, and multi-axis sensor data to sophisticated multi-channel indicators with advanced calibration features. Interface displays provide a clear and reliable view of your sensor data, ensuring accuracy, efficiency, and confidence in your results.