Features and Benefits
Why the Interface model 1200 and 1201 Standard 3-Wire Amplified:
- Load Cell is best in class
- Proprietary Interface temperature
- Compensated strain gages
- Eccentric load compensated
- Low deflection
- Shunt calibration
- Tension and compression
- Compact size
- 3-wire internal amp; choice of 4-20 mA, ±5V, ±10V, 0-5V, 0-10V
Options
- Base (recommended)
- Custom calibration
- Multiple bridge
- Special threads
- Dual diaphragm
Connector Options
- PT02E-10-6P Bayonet Connector
Accessories
- Mating connector
- Mating cable
- Instrumentation
- Loading hardware
Specifications
Specifications
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Connector Pin Diagram
|
CONNECTOR PINOUT |
|
PIN |
FUNCTION |
|
A |
+ SUPPLY |
|
B |
SUPPLY GROUND |
|
C |
OUTPUT GROUND |
|
D |
OUTPUT |
|
E |
SHUNT CAL |
|
F |
SHUNT CAL |
|
AMPLIFIED OUTPUT OPTION |
|
DASH NO. |
OUTPUT |
|
1 |
+/- 10V BIPOLAR, TENSION UPSCALE |
|
2 |
0-10V UNIPOLAR, TENSION UPSCALE |
|
3 |
0-10V UNIPOLAR, COMPRESSION UPSCALE |
|
5 |
+/- 5V BIPOLAR, TENSION UPSCALE |
|
6 |
0-5V UNIPOLAR, TENSION UPSCALE |
|
7 |
0-5V UNIPOLAR, COMPRESSION UPSCALE |
|
8 |
4-20mA (+/- 8 mA) BIPOLAR, TENSION UPSCALE |
|
9 |
4-20mA UNIPOLAR, TENSION UPSCALE |
|
0 |
4-20mA UNIPOLAR, COMPRESSION UPSCALE |
For more information visit Electrical Wiring Diagrams