Interface New Products Release Summer 2025

We’re excited to announce the latest expansion of Interface’s comprehensive measurement solutions with our 2025 New Products Release Update! This release introduces a range of cutting-edge sensors and instrumentation designed to meet the evolving demands of quality assurance, material testing, and precision measurement across various industries.

These additions, from advanced multi-axis sensors to rugged calibration-grade indicators and versatile signal conditioners, further strengthen our commitment to providing our customers with the most accurate and reliable tools in the extensive Interface products catalog.

We have outlined each new product’s key features and benefits, offering detailed insights into how these innovations can enhance your testing and measurement applications. Whether you’re seeking to precisely measure complex forces and moments, require a robust and accurate multi-channel indicator for field use, or need a highly adaptable signal conditioner for your system, Interface has a solution tailored to your needs. Our dedicated application engineers and representatives worldwide are ready to provide expert guidance and support to help you select the ideal products for your specific requirements.

NEW INTERFACE PRODUCT RELEASES

3AFM SERIES 3-AXIS FORCE/TORQUE MULTI-AXIS LOAD CELLS

The 3AFM Series 3-Axis Force/Torque Load Cells offer two multi-axis sensor models for quality assurance and material testing inspection tasks. Due to their compact and low-profile design, these precision force sensors feature four independently wired strain gage-measuring springs. The strain gage signals enable the calculation of axial force (Fz) and bending moments (Mx and My) around the x- and y-axes.

The multi-axis sensor’s design allows for the determination of horizontal forces (Fx and Fy) and bending moments based on the distance of the force transmission from the sensor surface. A simple calibration matrix ensures the easy processing of sensor signals, allowing for accurate conversion into forces and moments.

3AFM70 – Primary 3AFM70 3-Axis Force/Torque Load Cell features and benefits:

  • Measures Fx, My, Mz
  • Rated Capacity (FS) ±2,±10, ±20, ±50 N (±0.44, ±2.24, ±4.49, ±11.24 lbf)
  • Nonlinearity – %FS ±0.1
  • Rated Output (Nominal) – mV/V 0.5
  • Safe Overload – %CAP 150
  • Ultimate Overload – %RO 300
  • Input and Output Resistance, x, y, & z axis – Ω 350
  • Low 12 Height
  • 70 mm Diameter
  • Aluminum Alloy Construction
  • IP 66
  • Calibration includes a 3×3 matrix
  • Suitable for use with BSC4D+BlueDAQ or with BX8

3AFM110 – Primary 3AFM110 3-Axis Force/Torque Load Cell features and benefits:

  • Measures Fx, My, Mz
  • Rated Capacity (FS) ±2,±10, ±20, ±50 N (±0.44, ±2.24, ±4.49, ±11.24 lbf)
  • Nonlinearity – %FS ±0.2
  • Rated Output (Nominal) – mV/V 0.5
  • Safe Overload – %CAP 150
  • Ultimate Overload – %RO 300
  • Input and Output Resistance, x, y, & z axis – Ω 350
  • Low 20 Height
  • 110 mm Diameter
  • Stainless Steel Construction
  • IP 66
  • Calibration includes a 3×3 matrix
  • Suitable for use with BSC4D+BlueDAQ or with BX

9845 RUGGED CALIBRATION GRADE MULTI-CHANNEL LOAD CELL INDICATOR

Interface’s 9845 Rugged Calibration Grade Multi-Channel Load Cell Indicator is ideal for calibration labs, field service, and any application where precision matters. Designed for durability with a shock-absorbent rubberized case, it supports 1 or 2 channels and features a bipolar 6-digit, two-line display, 24-bit resolution, and ±999,999 display counts. With advanced filtering, scalable outputs, and A2LA ISO 17025 internal mV/V calibration, the 9845 delivers high accuracy and field-ready performance in a compact, rugged package.

Primary 9845 Rugged Calibration Grade Multi-Channel Load Cell Indicator features and benefits:

  • Auto setup for multiple load cells
  • Shock-absorbent rubberized case
  • Display units’ conversion: Lb, Kg, N, Psi, Mpa, Klb, kN, t, mV/V, lbf-in, oz-in, Nm
  • Remote-sense excitation
  • 5- and 6-point linearization and Nonlinearity < ±0.005%
  • ±10 VDC scalable analog output – 16 bit
  • Full duplex RS232C communication
  • Eight selectable digital filters
  • TEDS Plug & Play Ready IEEE 1451.4 compliant

Options

  • TEDS read/write template 33, 40, 41
  • 2nd channel and 2nd 16-bit scalable analog output
  • 4-20 mA analog output
  • VDC input channel
  • RS-485 and multi-drop RS-232
  • Print Button

IF500 LOAD CELL SIMULATOR

The IF500 Load Cell Simulator is a 5V or 10V excitation-only load cell simulator with a state-of-the-art microprocessor-based design. The instrument excitation supply powers it and requires no batteries. Compatible with instruments using 5V or 10V excitation. Compatibility with any instrument with 5V or 10V excitation, including but not limited to Interface Instrumentation models 9820, 9840, 9860, 9870, 9890, CSC/CSD, DMA/DMA2, DCA, INF1/INF4, ISG, SGA, and VSC.

Primary IF500 Load Cell Simulator features and benefits:

  • Set “ANY” mV/V value within ±5mV/V
  • Sleep mode eliminates digital clock noise
  • Buffered Ratiometric output
  • 350-ohm bridge configuration
  • Stores up to 10 settings with sequential recall
  • Digital zero trim and storage
  • Low noise, low quiescent current, low temperature coefficient, high stability amplifiers

Options

  • NIST Traceable Calibration Certificate
  • Screw Terminal Adapters for the BNC Connectors
  • Cable Adapters

TIP:  Use Interface’s Load Cell Simulator Comparison to guide you to the best instrument for your test and measurement use case.

BSC1A STRAIN GAGE AMPLIFIER

Interface’s BSC1A Strain Gage Amplifier is a digital data acquisition instrument ideal for use near the sensor because its aluminum housing, which has an IP66 rating, is very compact. It detects static and dynamic signals from sensors with strain gages. During a voltage interruption, the automatic zero adjustment stores settings permanently in the nonvolatile memory. Three models are available.

Primary BSC1A Strain Gage Amplifier features and benefits:

  • 1-channel strain gage amplifier in aluminum housing
  • Connection 8-pin screw terminal RM 3.81mm
  • Dimensions 58mm x 64mm x 35mm
  • Analog output -10V – +10V
  • Cutoff frequency 250Hz
  • Input sensitivity 3.5, 1.75, 0.875, 0.35 mV/V
  • Supply voltage 11 – 28 VDC
  • Compact and lightweight
  • IP66 Rating

Be sure to visit our online product selection tools to help you choose the best load cells, miniature load cells, multi-axis sensors, torque transducers, calibration-grade equipment, accessories, and instrumentation for your exact project requirements. Contact us if you have questions about these or any Interface products.

TIP: If you are searching for a specific type of sensor or instrument, consult the Interface Product Selection Guides to narrow down your options based on your application. Alternatively, you can browse the Interface Summary Catalog to explore top products in our complete catalog.

ADDITIONAL PRODUCT RESOURCES