Interface Introduces SuperSC S-Type Miniature Load Cell
Interface has released its latest load cell invention, the SuperSC S-Type Miniature Load Cell. Interface’s new product is an s-type miniature load cell that offers capacities in a form factor 80% smaller and 50% lighter than other models of s-type load cells. It’s ideal for industry 4.0 applications.
The Interface SuperSC is an economical general purpose load cell with a compact design. It is perfect for all types of test and measurement applications in confined spaces and for OEM use cases with smaller product dimensions. The miniature sensor is also environmentally sealed and insensitive to off axis loading.
Designed by Interface’s engineer Raymunn Machado-Prisbrey, SuperSC comes in 12 capacities ranging from 25 to 1K lbf and 100 N to 5 kN. Six designs for international standards of measurement (metric) and six are imperial standards. They are environmentally sealed with an IP66 rating and offer high stiffness with low detection.
“S-type load cells have grown in popularity every year since their introduction in 1974 by Interface’s founder, primarily due to their design features and performance for use in diverse force measurement applications.” Mark Weathers, VP of Advanced Manufacturing and OEM Products
Due to its high capacity and compact housing, it is an ideal sensor for weighing and test machines, as well as in OEM product designs for ongoing performance measurement and monitoring. S-type load cells are some of Interface’s most popular products. The new product release of the SuperSC represents the next generation of the versatile Interface Mini product offerings.
“The SuperSC is the next generation of s-type load cells with the Interface’s distinguishable high quality, accuracy, reliability, and range of capacities, while also offering a more compact design and options for customization and embedding into products and machines,” said Mark Weathers, VP of Advanced Manufacturing and OEM Products
The Interface SuperSC is manufactured at Interface’s headquarters in Arizona. It has accessories and different build options, including a high-temperature rated version, fatigue rated, special calibrations, and it also can be pre-installed with rod end bearings. Interface also plans to introduce a submersible, IP68 rated version and a model specialized for load compensation.
The new Interface SuperSC S-Type Miniature Load Cell and review specification sheets and pricing are here.
Interface highlighted the product in the recent Superior S-Type Load Cells webinar recording.
ADDITIONAL RESOURCES
Superior S-Types Webinar Recap and New SuperSC
SuperSC S-Type Miniature Load Cell