Posts

Interface Introduces SuperSC S-Type Miniature Load Cell

Interface has released its latest load cell invention, the SuperSC S-Type Miniature Load Cell. Interface’s new product is an s-type miniature load cell that offers capacities in a form factor 80% smaller and 50% lighter than other models of s-type load cells. It’s ideal for industry 4.0 applications.

The Interface SuperSC is an economical general purpose load cell with a compact design. It is perfect for all types of test and measurement applications in confined spaces and for OEM use cases with smaller product dimensions. The miniature sensor is also environmentally sealed and insensitive to off axis loading.

Designed by Interface’s engineer Raymunn Machado-Prisbrey, SuperSC comes in 12 capacities ranging from 25 to 1K lbf and 100 N to 5 kN. Six designs for international standards of measurement (metric) and six are imperial standards. They are environmentally sealed with an IP66 rating and offer high stiffness with low detection.

“S-type load cells have grown in popularity every year since their introduction in 1974 by Interface’s founder, primarily due to their design features and performance for use in diverse force measurement applications.” Mark Weathers, VP of Advanced Manufacturing and OEM Products

Due to its high capacity and compact housing, it is an ideal sensor for weighing and test machines, as well as in OEM product designs for ongoing performance measurement and monitoring. S-type load cells are some of Interface’s most popular products. The new product release of the SuperSC represents the next generation of the versatile Interface Mini product offerings.

“The SuperSC is the next generation of s-type load cells with the Interface’s distinguishable high quality, accuracy, reliability, and range of capacities, while also offering a more compact design and options for customization and embedding into products and machines,” said Mark Weathers, VP of Advanced Manufacturing and OEM Products

The Interface SuperSC is manufactured at Interface’s headquarters in Arizona. It has accessories and different build options, including a high-temperature rated version, fatigue rated, special calibrations, and it also can be pre-installed with rod end bearings. Interface also plans to introduce a submersible, IP68 rated version and a model specialized for load compensation.

The new Interface SuperSC S-Type Miniature Load Cell and review specification sheets and pricing are here.

Interface highlighted the product in the recent Superior S-Type Load Cells webinar recording.

PRESS RELEASE

ADDITIONAL RESOURCES

Superior S-Types Webinar Recap and New SuperSC

SuperSC S-Type Miniature Load Cell

Superior S-Type Load Cells Webinar

S-Type Load Cells 101

Superior S-Type Load Cells Webinar

Interface force measurement engineers and solutions experts explore s-type load cells. We discuss the history, engineering perspective, models, capabilities and features of these specialized miniature load cells. Learn about use cases, tips for test and measurement applications and FAQs. Mark Weathers, Raymunn Machado-Prisbrey and Randy White unveil our latest new product, the SuperSC S-Type Load Cell. Find out about it’s unique features and design.