• Facebook
  • Twitter
  • LinkedIn
  • Mail
  • Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
Interface
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Products Overview
    • Complete Systems
    • Load Cells
      • Calibration Grade
      • Column
      • Compression Only
      • Fatigue-Rated
      • Load Washers
      • Low Profile Load Cells
      • Moment Compensated
      • Overload Protected
      • Rod End
      • Sealed
      • Side Load Sensitivity
      • Stainless Steel
      • Submersible
      • Tension and Compression
      • Weighing Systems
    • Mini Load Cells
      • Compression Only
      • Fatigue-Rated
      • Rod End
      • Weighing Systems
      • Overload Protected
      • S-Type
      • Sealed
      • Stainless Steel
      • Tension and Compression
    • Load Button Load Cells
      • Compression Only
      • Load Button
      • Sealed
      • Stainless
    • Multi-Axis Sensors
      • Robot Flange
      • 2-Axis Sensors
      • 3-Axis Sensors
      • 6-Axis Sensors
      • Axial Torsion
      • Flange Mount
      • Force and Torque
      • Moment Compensated
    • Torque Transducers
      • Calibration Grade
      • Flange Mount
      • Force and Torque
      • Overload Protected
      • Reaction (Static)
      • Rotary (Dynamic)
      • Shaft
      • Square Drive
      • USB Output Option
    • Load Pins, Tension Load Links, and Load Shackles
      • Load Pins
      • Load Shackles
      • Submersible
      • Tension Load Links
      • Weighing Systems
      • Wireless Sensors
    • Instrumentation
      • Bridge Completion
      • Calibration Grade
      • Data Acquisition
      • Data Logging
      • Digital Indicators
      • Digital Output
      • Portable Instruments
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Module
      • Weighing Systems
    • Digital Instrumentation
      • Data Acquisition
      • Data Logging
      • Digital Indicators
      • Digital Output
      • Portable Instruments
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Modules
    • Wireless
      • Acquisition Modules
      • ASCII Serial Output
      • Base Stations
      • Bluetooth®
      • LED Display
      • Relay Output Receiver
    • Hazardous Locations
      • ATEX
        • Amplified
        • Non-Amplified
      • IECEx
        • Amplified
        • Non-Amplified
      • North America
        • Amplified
        • Non-Amplified
    • Calibration Equipment
      • Calibration Accessories
      • Calibration Grade Load Cells
      • Calibration Grade Torque Transducers
      • Calibration Instruments
      • Load Frames
      • Portable Calibration Systems
      • Precision mV/V Output
    • Load Cell Simulators
      • Varable Range Simulator
      • Excitation Only
      • Precision mV/V Output
    • Accessories
      • Base Kits
      • Cable Assemblies
      • Calibration Adapters
      • Calibration Equipment
      • Clevises
      • Couplings
      • Enclosures
      • Jam Nuts
      • Load Cell Load Buttons
      • Load Cell Simulator
      • Mating Connectors
      • Mounting Plates
      • Resistors
      • Rod End Bearings
      • TEDS
      • Thread Adapters
    • G-Series
      • Load Button Load Cell
        • Compression Only
        • Load Button
        • Sealed
        • Stainless
      • S‐Beam Load Cell
        • Overload Protected
        • S-Type
        • Tension and Compression
      • Threaded In-Line Load Cell
        • Sealed
        • Stainless
        • Tension and Compression
    • Quickship
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • Load Cell Selection Guide
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
    • Technical Information
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • 0Shopping Cart
You are here: Home1 / Products2 / Multi-Axis Sensors3 / 6-Axis Sensors4 / 6A150 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz5

6A150 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz

Featured in these Case Studies

  • Automation and Robotics Demands Absolute Precision
  • Advancements in Robotics and Cobots Using Interface Sensors
  • Advancing Medical Device Design, Testing, and Performance
  • Sensor-Driven Advancements Optimize Manufacturing
  • Sensor Technologies Advance Function in Varied Robot Types

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

6A150 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz

Fx, Fy, Fz, Mx, My, Mz

Get Your Free Quote

Force/Torque: 449.6lbf/1.7Klbf-in, 899.2lbf/4.4Klbf-in, 2.2Klbf/8.8Klbf-in, 6.7Klbf/26.5Klbf-in
Force/Torque: 2kN/200Nm, 4kN/500Nm, 10kN/1kNm, 30kN/3kNm

Interface’s 6A150 6-axis load cell measures forces simultaneously in three mutually perpendicular axes and three simultaneous torques about those same axes. Six full bridges provide mV/V output on six independent channels. Interface’s 6-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and biomechanical). A 36-term coefficient matrix is included for calculating the load and torque values in each axis.An 8-channel amplifier with USB PC interface is also available which simplifies data analysis.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Installation of Multicomponent Sensors
  • Stiffness Matrix Document
  • 6A Mounting Tightening Torques
  • BX8/BX6 6-Axis Brochure
  • BX8 Quick Start Guide
  • 6A150 STP File
  • 6A150 Drawing
  • Multicomponent Sensor Manual

Interface’s 6A150 6-axis load cell measures forces simultaneously in three mutually perpendicular axes and three simultaneous torques about those same axes.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: 6-Axis Sensors, Force and Torque, Multi-Axis Sensors, Quickship Tag: quickship
  • Features and Benefits
  • Specifications
  • Characteristics
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 6-Axis – force and torque in all six axes
  • Capacities – Force/Torque: 2kN/200Nm, 4kN/500Nm, 10kN/1kNm, 30kN/3kNm (449.6lbf/1.7Klbf-in, 899.2lbf/4.4Klbf-in, 2.2Klbf/8.8Klbf-in, 6.7Klbf/26.5Klbf-in)
  • Compact size
  • Force and moment values MUST be calculated using supplied 36-term coefficient matrix
  • Low crosstalk
  • Temperature compensated
  • Optional BX8 amplifier and software can be used for force and moment value calculation

Specifications

Specifications

6A80-175 Specifications

Accuracy – (max error)
Nonlinearity – %FS ± 0.1
Hysteresis – %FS ± 0.1
Nonrepeatability – %RO ± 0.5
Creep, in 20 min – % ± 0.1
Temperature
Effect on Zero – %RO / deg °C ± 0.01
Effect on Output – % / deg °C ± 0.05
Compensated Range °C -10 to +70
°F +14 to +158
Operating Range °C -10 to +85
°F +14 to +185
Electrical
Rated Output – mV/V (Nominal) ±0.4
Excitation Voltage – V MAX 5
Crosstalk – % ±1
Zero Balance − mV/V < 2
Input Resistance – Ω 1K ±10
Output Resistance – Ω 1K ±10
Input Resistance – Ω 350 ±10
Output Resistance – Ω 350 ±10
Mechanical
Safe Overload – %CAP 150
Ultimate Overload – %RO 300

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Characteristics

Characteristics define the maximum forces and torques the sensor can accurately and safely measure, as well as its physical dimensions, construction, and resilience to the operating environment factors that are crucial for proper mechanical integration.

A B C D
Fx (N) 2K 4K 10K 30K
Fy (N) 2K 4K 10K 30K
Fz (N) 5K 10K 25K 90K
Mx (Nm) 200 500 1K 3K
My (Nm) 200 500 1K 3K
Mz (Nm) 200 500 1K 3K
Diameter (mm) Ø150 Ø150 Ø150 Ø150
Height (mm) 90 90 90 90
Weight (kg) 1500 1500 1500 5400
Material Aluminum Aluminum Aluminum Stainless Steel
Protection (IP) IP65 IP65 IP65 IP65

Systems


6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CHANNEL SYMBOL FUNCTION COLOR PIN
1 +US (+EXC) + BRIDGE SUPPLY RED 2
-US (-EXC) - BRIDGE SUPPLY BLACK 5
+UD (+SIG) + BRIDGE OUTPUT GREEN 3
-UD (-SIG) - BRIDGE OUTPUT WHITE 4
2 +US (+EXC) + BRIDGE SUPPLY BLUE 9
-US (-EXC) - BRIDGE SUPPLY YELLOW 12
+UD (+SIG) + BRIDGE OUTPUT PURPLE 10
-UD (-SIG) - BRIDGE OUTPUT GRAY 11
3 +US (+EXC) + BRIDGE SUPPLY ORANGE 17
-US (-EXC) - BRIDGE SUPPLY BROWN 20
+UD (+SIG) + BRIDGE OUTPUT PINK 18
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT 19
4 +US (+EXC) + BRIDGE SUPPLY GREEN/BLACK 24
-US (-EXC) - BRIDGE SUPPLY BLACK/WHITE 27
+UD (+SIG) + BRIDGE OUTPUT RED/BLACK 25
-UD (-SIG) - BRIDGE OUTPUT WHITE/BLACK 26
5 +US (+EXC) + BRIDGE SUPPLY PURPLE/BLACK 32
-US (-EXC) - BRIDGE SUPPLY YELLOW/BLACK 35
+UD (+SIG) + BRIDGE OUTPUT BLUE/BLACK 33
-UD (-SIG) - BRIDGE OUTPUT GRAY/BLACK 34
6 +US (+EXC) + BRIDGE SUPPLY PINK/BLACK 39
-US (-EXC) - BRIDGE SUPPLY BROWN/BLACK 42
+UD (+SIG) + BRIDGE OUTPUT ORANGE/BLACK 40
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT/BLACK 41

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.30 × 4.30 × 2.40 in

Product Video

  • Features and Benefits
  • Specifications
  • Characteristics
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 6-Axis – force and torque in all six axes
  • Capacities – Force/Torque: 2kN/200Nm, 4kN/500Nm, 10kN/1kNm, 30kN/3kNm (449.6lbf/1.7Klbf-in, 899.2lbf/4.4Klbf-in, 2.2Klbf/8.8Klbf-in, 6.7Klbf/26.5Klbf-in)
  • Compact size
  • Force and moment values MUST be calculated using supplied 36-term coefficient matrix
  • Low crosstalk
  • Temperature compensated
  • Optional BX8 amplifier and software can be used for force and moment value calculation

Specifications

Specifications

6A80-175 Specifications

Accuracy – (max error)
Nonlinearity – %FS ± 0.1
Hysteresis – %FS ± 0.1
Nonrepeatability – %RO ± 0.5
Creep, in 20 min – % ± 0.1
Temperature
Effect on Zero – %RO / deg °C ± 0.01
Effect on Output – % / deg °C ± 0.05
Compensated Range °C -10 to +70
°F +14 to +158
Operating Range °C -10 to +85
°F +14 to +185
Electrical
Rated Output – mV/V (Nominal) ±0.4
Excitation Voltage – V MAX 5
Crosstalk – % ±1
Zero Balance − mV/V < 2
Input Resistance – Ω 1K ±10
Output Resistance – Ω 1K ±10
Input Resistance – Ω 350 ±10
Output Resistance – Ω 350 ±10
Mechanical
Safe Overload – %CAP 150
Ultimate Overload – %RO 300

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Characteristics

Characteristics define the maximum forces and torques the sensor can accurately and safely measure, as well as its physical dimensions, construction, and resilience to the operating environment factors that are crucial for proper mechanical integration.

A B C D
Fx (N) 2K 4K 10K 30K
Fy (N) 2K 4K 10K 30K
Fz (N) 5K 10K 25K 90K
Mx (Nm) 200 500 1K 3K
My (Nm) 200 500 1K 3K
Mz (Nm) 200 500 1K 3K
Diameter (mm) Ø150 Ø150 Ø150 Ø150
Height (mm) 90 90 90 90
Weight (kg) 1500 1500 1500 5400
Material Aluminum Aluminum Aluminum Stainless Steel
Protection (IP) IP65 IP65 IP65 IP65

Systems


6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CHANNEL SYMBOL FUNCTION COLOR PIN
1 +US (+EXC) + BRIDGE SUPPLY RED 2
-US (-EXC) - BRIDGE SUPPLY BLACK 5
+UD (+SIG) + BRIDGE OUTPUT GREEN 3
-UD (-SIG) - BRIDGE OUTPUT WHITE 4
2 +US (+EXC) + BRIDGE SUPPLY BLUE 9
-US (-EXC) - BRIDGE SUPPLY YELLOW 12
+UD (+SIG) + BRIDGE OUTPUT PURPLE 10
-UD (-SIG) - BRIDGE OUTPUT GRAY 11
3 +US (+EXC) + BRIDGE SUPPLY ORANGE 17
-US (-EXC) - BRIDGE SUPPLY BROWN 20
+UD (+SIG) + BRIDGE OUTPUT PINK 18
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT 19
4 +US (+EXC) + BRIDGE SUPPLY GREEN/BLACK 24
-US (-EXC) - BRIDGE SUPPLY BLACK/WHITE 27
+UD (+SIG) + BRIDGE OUTPUT RED/BLACK 25
-UD (-SIG) - BRIDGE OUTPUT WHITE/BLACK 26
5 +US (+EXC) + BRIDGE SUPPLY PURPLE/BLACK 32
-US (-EXC) - BRIDGE SUPPLY YELLOW/BLACK 35
+UD (+SIG) + BRIDGE OUTPUT BLUE/BLACK 33
-UD (-SIG) - BRIDGE OUTPUT GRAY/BLACK 34
6 +US (+EXC) + BRIDGE SUPPLY PINK/BLACK 39
-US (-EXC) - BRIDGE SUPPLY BROWN/BLACK 42
+UD (+SIG) + BRIDGE OUTPUT ORANGE/BLACK 40
-UD (-SIG) - BRIDGE OUTPUT TRANSPARENT/BLACK 41

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.30 × 4.30 × 2.40 in

Product Video

Short Description Sku Price
Model 6A Series 6–Axis Load Cell, Fx = 2 N, Fy = 2 N, Fz = 5 N, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 24-pin M-type Connector 6A150A-F11 $ 9810
Model 6A Series 6–Axis Load Cell, Fx = 2K N, Fy = 2K N, Fz = 5K N, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector 6A150A-Q11 $ 9845
Model 6A Series 6–Axis Load Cell, Fx = 4K N, Fy = 4K N, Fz = 10K N, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector 6A150B-F11 $ 9340
Model 6A Series 6–Axis Load Cell, Fx = 4K N, Fy = 4K N, Fz = 10K N, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector 6A150B-Q11 $ 9810
Model 6A Series 6–Axis Load Cell, Fx = 10K N, Fy = 10K N, Fz = 25K N, Mx = 1K Nm, My = 1K Nm, Mz = 1K Nm with 5-meter Cable and Installed 24-pin M-type Connector 6A150C-F11 $ 9810
Model 6A Series 6–Axis Load Cell, Fx = 10K N, Fy = 10K N, Fz = 25K N, Mx = 1K Nm, My = 1K Nm, Mz = 1K Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector 6A150C-Q11 $ 9810
Model 6A Series 6–Axis Load Cell, Fx = 30K N, Fy = 30K N, Fz = 90K N, Mx = 3K Nm, My = 3K Nm, Mz = 3K Nm with 5-meter Cable and Installed 24-pin M-type Connector 6A150D-F11 $ 10640
Model 6A Series 6–Axis Load Cell, Fx = 30K N, Fy = 30K N, Fz = 90K N, Mx = 3K Nm, My = 3K Nm, Mz = 3K Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector 6A150D-Q11 $ 10640
×

Variation Image

Additional Products

  • 3AFM110 3-Axis Force/Torque Load Cells

    View ProductPlease Login to view pricing and product downloads
    Read more
  • 3A40 3-Axis Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • TXY 2-Axis Force Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • 3A160 3-Axis Force Load Cells

    Buy Now!Please Login to view pricing and product downloads
    Read more

Featured in these Application Notes

    Seat Testing Machine Wind Tunnel Industrial Robotic Arm Ball and Socket Prosthetic 6-Axis Load Cell Solutions using Raspberry Pi Cobot Palletizer Robotic Grinding and Polishing Cobot Arm Planetary Sample Collecting Roboforming Continuum Robot Testing Radiosurgery Robot Smartwatch Milling Electric Vehicle Structural Battery Testing Propeller Testing Canoe Paddle Force Testing Tattoo Robot Pipeline Visual Inspection Robot Robotic Bartender

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
Copyright 2025 - Interface, Inc.
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
6A130 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz 6A154 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz
Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location