Specifications
Specifications
|
Bridge Input |
|
Number of Bridge Inputs |
6 |
|
Excitation - VDC |
4 |
|
Input sensitivity-steps - mV/V |
2.0 |
|
Performance |
|
Accuracy Class - % |
0.05 |
|
Resolution - Bit |
24 |
|
Strain-Gage-Full-Bridge Resistance - Ohm |
120 - 5,000 |
|
Measuring frequency |
|
Data Frequency - Hz |
0 - 1,000 |
|
Electrical |
|
Supply Voltage - V |
18 - 28 |
|
Current Consumption - mA |
100 - 200 |
|
Interface |
|
USB-C |
USB 2.0 Full Speed |
|
Environmental |
|
Operating temperature range |
°C |
-20 to 65 |
|
°F |
-4 to 149 |
|
Rated temperature range |
°C |
0 to 50 |
|
°F |
32 to 122 |
|
Mechanical |
|
Housing |
Aluminum |
|
Connection |
Plug connector |
|
Connection Type |
Sub-D44HD |
|
IP Rating |
IP50 |
|
Dimensions - W x L x H |
mm |
104.0 x 84.3 x 36.0 |
|
in |
4.09 x 3.32 x 1.42 |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions
Dimensions
BX6-HD44 Dimensions Table
|
|
mm |
in |
|
(1) |
97.0 |
3.82 |
|
(2) |
43.3 |
1.70 |
|
(3) |
4.50 |
0.18 |
|
(4) |
84.3 |
3.32 |
|
(5) |
36.0 |
1.42 |
|
(6) |
2.0 |
0.08 |
|
(7) |
84.0 |
3.31 |
|
(8) |
104.0 |
4.09 |
|
(9) |
70.3 |
2.77 |
|
(10) |
USB-C |
|
(11) |
D-Sub HD44 Connector (Sensor Input) |
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.