Tag Archive for: square multi-axis sensors

Examining Round and Square Multi-Axis Sensors
Two common shapes for Interface multi-axis load cells are round and square. Square multi-axis load cells have a cuboid or block-like shape. This geometry often simplifies mounting and alignment. Round multi-axis load cells have a cylindrical or disc-like shape. This model design is a compact, low-profile form factor, which can be crucial in space-constrained applications. Interface 2-axis, 3-axis, 6-axis, and axial torsion load cells deliver high-accuracy measurements for advanced requirements of more data than a single-axis load cell.