Tag Archive for: small load cell

Measuring Minute Force with Interface’s Ultra Low Capacity Mini Load Cell
Interface's Ultra Low Capacity Load Cell, the ULC, is designed to measure forces as minute as 0.1 N to 5 N. Part of Interface's Mini Load Cell series, the ULC is engineered for applications demanding unparalleled accuracy in measuring extremely light forces such as robotics, medical devices, consumer products, and electronics.

Small in Dimension and Precise in Measurement
Interface Mini Load Cells are used for small and precise measurements. Interface miniature load cells are ideal for light touch, weight, or limited space test and measurement applications. with capacities available as low as 0.11 lbf / 0.5 N and as high as 100 kN, there are many miniature load cells available in different capacities and models, including our beams, rod-end, load buttons, s-type load cells, and custom miniature OEM solutions.