Tag Archive for: shear force

Interface Load Cells 501 Materials and Process Control Testing Guide
Interface Load Cells 501 Guide is a technical resource for testing professionals and engineers. The reference explores advanced load cell applications, providing insights into material behavior under various loading conditions. The 501 Guide helps you make informed decisions about material suitability for various applications. Selecting the right load cell is vital. Understand the concept of fatigue-rated cells and the stringent design considerations behind them. Learn to differentiate between fatigue-rated and non-rated cells, ensuring you choose the most appropriate tool for the job.

Comparing Shear Versus Compaction Force Measurement
Interface load cells are used in shear and compaction force measurement. Understanding the differences between shear and compaction is determinative, as it directly impacts applications, sensor choices, and output data for testing analysis. Learn about shear force versuse compaction, also known as compressive, measurement, applications and load cell types. This understanding aids in making informed test and measurement decisions in material science, mechanical engineering, and industrial automation.

Load Cells for Adhesive and Bonding Shear Testing
Interface provides load cells for adhesive and bond force testing. A shear testing machine uses a load cell to measure the shear strength of bonds and adhesives. A peel test is common for adhesives, adhesive-coated tapes, and paints. Load cells quantify the results and help to determine the failure of the paint and adhesive, an important quality control and design requirement.