Tag Archive for: rod end

Proper Installation of LowProfile Load Cells Ensures Accurate Tension Measurements
Adhering to the specified mounting procedures for Interface LowProfile 1000, 1100, 1200 and 3200 Load Cells in tension applications, including ensuring a flat and rigid mounting surface and using the proper tightening methods, prevents inaccurate readings, sensor damage, and potentially unsafe operation.

Interface New Products Release Winter 2024
Interface is your partner in precision testing innovation. Explore our latest new force measurement products, including new instruments, load cells, wireless devices and advanced sensor solutions.

Rod End Load Cells 101
Rod end load cells are designed to measure the tension and compression forces applied to a rod or similar structure. This type of load cell consists of a rod with a threaded connector. The load cell's strain gage measures the deformation caused by the applied force. Interface Rod End Load Cells including our REC and WMC models, utilize proprietary temperature compensated strain gages for high-accuracy measurement. Rod End Load Cells 101 shares the benefits, common applications and available products for this style of high-accuracy load cell.