Tag Archive for: high-capacity load cell

How Load Cells Reveal Dead, Live, and Total Loads in Civil Engineering
Interface load cells are used to measure dead load, live load, and total load for civil engineers and architects to validate structures, long-term stability, and proven infrastructure performance under harsh environmental conditions. Interface force measurement sensors and supporting technologies are common in foundation tests, material fatigue testing, environmental tests and structural verifications.

Contact Resonance 101
Contact resonance can significantly damage measurement accuracy and even cause system failure. Interface 101 Series details how inherent mechanical clearances within the measurement system can turn harmless transient forces into potentially destructive oscillations. Contact resonance is a form of self-excited oscillation that occurs in mechanical systems involving mass, stiffness, and a clearance. Interface Load Cells 301 Characteristics and Applications Guide covers this important topic.