Tag Archive for: fatigue-rated load cells

What is A Load Profile in Test and Measurement?
Interface Tech Talk explores load profile, the time-dependent record of the magnitude, direction, duration, and frequency of mechanical forces a test structure or transducer experiences during operation. Learn key load profile questions prior to sensor selection, engineering tips, use cases, and technical considerations when defining your load profile for your test and measurement applications.

Cycle Testing 101
Interface 101 series highlights cycle testing, which uses load cells, torque transducers, and multi-axis sensors to evaluate functional reliability, kinematic wear, seal integrity, switch actuation life, joint loosening, and mechanical degradation across hundreds, thousands, or millions of operating cycles. Cycle testing is an evaluation methodology used to verify product endurance, track mechanical wear, and establish operational life expectancy under repetitive dynamic loading.

What Is the Difference Between Fatigue and Impact Testing?
Interface Tech Talk details why fatigue testing and impact testing are fundamentally different mechanical test methodologies that impose separate physical and electronic demands on measurement hardware. Learn about application differences, load cell and sensor selection, and instrumentation requirements for each type of test.

Aircraft Wing Testing Requires Force Measurement Accuracy
Interface offers force measurement solutions for testing aircraft wings in static load tests and complex, multi-year simulations of an aircraft’s entire operational lifespan. Engineers and manufacturers use Interface fatigue-rated load cells in wing tests requiring millions of cycles. Aerospace testing labs use load cells and multi-axis sensors to conduct complex wing testing on drones, UAVs, defense aircraft, and commercial airplanes.

Optimizing Medical Device Performance with Precise Force Measurement
Interface provides precision force measurement solutions to the medical device industry. Interface load cells, torque transducers, multi-axis sensors and instrumentation help medical device design engineers, researchers and manufacturers overcome critical challenges and achieve optimal performance to ensure patient safety and positive outcomes. Read our new case study for specific product applications, challenges and solutions.

Interface Specializes in Fatigue-Rated Load Cells
Often test protocols require a fixed load plus a dynamic load to be applied to a test sample simultaneously. Interface Fatigue-Rated Load Cells…