Tag Archive for: clevis

Tips for Properly Installing S-Type Load Cells
S-type load cell installation success hinges on protecting the sensor's gauged area from extraneous mechanical forces during setup. Interface provides installation tips, a setup video, and instructions. By ensuring that all tightening torque is applied to a single end, maintaining a minimum thread-depth engagement of one diameter, locking the threads to a shoulder or jam nut, and using high-grade hardware for loads exceeding the sensor’s capacity, you eliminate the leading causes of failure. Proper installation protects the load cell's calibration integrity, longevity, and safety across applications.

Proper Installation of LowProfile Load Cells Ensures Accurate Tension Measurements
Adhering to the specified mounting procedures for Interface LowProfile 1000, 1100, 1200 and 3200 Load Cells in tension applications, including ensuring a flat and rigid mounting surface and using the proper tightening methods, prevents inaccurate readings, sensor damage, and potentially unsafe operation.

Showcasing Load Pin Versatility and Adaptation
Interface Load Pin measurement devices provide real-time force and weighing data for performance monitoring, equipment quality control, operational support, and product safety. These load pins are used in energy, agriculture, manufacturing, aerospace, infrastructure and manufacturing industriy applications. Interface Load Pins are machined from high-tensile stainless steel and are suitable for all settings, including exposed environments such as seawater. They are used in heavy machinery in industrial factories and submersible energy generators in the ocean.