Tag Archive for: 1101

Compression Testing for Mechanical Evaluations
Interface load cells for compression testing provide data for mechanical evaluations to determine how materials, components, and complete structures behave under opposing axial pushing or crushing forces. Transducer data in compression analysis define success and failure across industries, from robotics to aerospace.

Typical Installation of LowProfile Compression-Only Load Cells
Interface offers detailed LowProfile installation best practices for Compression-Only Load Cell models 1101, 1201, and 3201, along with a step-by-step video on installing these force measurement sensors that are used in aerospace, medical, energy, industrial, and general fatigue testing applications. Get the full installation guide and tips for the most popular low-profile load cells.

Unidirectional Advantage of Compression-Only Load Cells
Interface compression-only load cells are utilized in test and measurement applications for enhanced performance, quality, and reliability in single-axis compression scenarios. The deformation of the strain gage provides measurement data. The design offers a more stable output and a higher resistance to off-axis loading, which can significantly reduce measurement uncertainty. Interface Tech Talk answers the unidirectional advantages of using compression-only load cells.

Comparing Shear Versus Compaction Force Measurement
Interface load cells are used in shear and compaction force measurement. Understanding the differences between shear and compaction is determinative, as it directly impacts applications, sensor choices, and output data for testing analysis. Learn about shear force versuse compaction, also known as compressive, measurement, applications and load cell types. This understanding aids in making informed test and measurement decisions in material science, mechanical engineering, and industrial automation.