Tag Archive for: smallest load cell

Measuring Minute Force with Interface’s Ultra Low Capacity Mini Load Cell
Interface's Ultra Low Capacity Load Cell, the ULC, is designed to measure forces as minute as 0.1 N to 5 N. Part of Interface's Mini Load Cell series, the ULC is engineered for applications demanding unparalleled accuracy in measuring extremely light forces such as robotics, medical devices, consumer products, and electronics.

The Marvels of Interface Mini Load Cells
Interface Mini Load Cells are engineered for use in applications that require a light touch, are lightweight, or require less space. The Interface miniature sensor line offers not just small in physical size load cells and torque transducers, they also have a range to test minimal forces with extremely high accuracy. They are making a big impact in industrial automation, aerospace, automotive and medical device OEM products.