Tag Archive for: airbag

Small in Dimension and Precise in Measurement
Interface Mini Load Cells are used for small and precise measurements. Interface miniature load cells are ideal for light touch, weight, or limited space test and measurement applications. with capacities available as low as 0.11 lbf / 0.5 N and as high as 100 kN, there are many miniature load cells available in different capacities and models, including our beams, rod-end, load buttons, s-type load cells, and custom miniature OEM solutions.

Advancing Auto Testing with Interface Measurement Solutions
What classifies as the automotive industry involves a complex and dynamic mix of suppliers, makers and designers of all types of vehicles, as…