Posts

TEDS 101

In the electronics industry, sensor compatibility challenges can lead to significant issues with efficiency, accuracy, safety and more. When it comes to force measurement sensors, incompatibility issues can railroad an entire project.  This is where the role of Transducer Electronic Data Sheets (TEDS) comes into play.

TEDS is a set of electronic data in a standardized format stored in a chip that is attached to a transducer, therefore allowing the transducer to identify and describe itself to the network and ease automatic system configuration. This self-identification capability for the transducer is needed for maintenance, diagnostics, and to determine mean time between failure characteristics. The chip stores information such as manufacturer name, identification number, type of device, serial number, as well as calibration data. The TEDS can be uploaded to the system upon power up or request. It also serves as documentation for the transducer.

Transducer Electronic Data Sheets (TEDS) provide:

  • Sensor with electronic identification
  • IEEE 1451.4 standard for smart transducer interface
  • Plug and play readiness
  • Storage of sensor information and calibration data
  • Use with new or existing sensors

IEEE1451.4 specifies a table of identifying parameters that are stored in the load cell in the form of a TEDS. TEDS is a table of parameters that identify the transducer and is held in the transducer on a EEPROM for interrogation by external electronics.

A TEDS chip becomes the ultimate tool to allow users to take off-the-shelf sensor solutions and integrate them into a total force measurement solution. The key benefits TEDS provide includes:

  • Eliminating potential for data entry error
  • Simplifying new system setup and speeds up the process
  • Making swapping load cells in and out of a test system seamless
  • Improving safety by ensuring the system has the correct sensors
  • Easily identifying and tagging sensor locations
  • Improving inventory control of sensors
  • Changing sensors out without jeopardizing integrity of the system

TEDS chips can be sold separately or integrated into existing systems such as instrumentation products. Interface offers both options, selling TEDS as a standalone accessory, as well as integrating them into instrumentation solutions, such as:

9840 Calibration Grade Multi-Channel Load Cell Indicator

Model 9840 is suitable for use in calibration labs, field service, or anywhere high accuracy is important. This product’s features include a bipolar 6-digit 2-line display, remote sense, low noise, 24-bit internal resolution, USB port with RS232 communication, mV/V calibration, store calibrations for up to 25 sensors. 6-point linearization, unit conversion and front-panel tare. This unit also has Self-calibration via TEDS Plug and Play ready IEEE 1451.4 compliance.

9320 Battery Powered Portable Load Cell Indicator

Model 9320 is a bipolar 7-digit handheld meter featuring two independently scalable ranges, peak and valley monitoring, display hold, mV/V calibration, and a power save feature. Typical battery life exceeds 45 hours of continuous use and 450 in low power mode. IEEE1451.4 TEDS Plug and Play compliant.

Additional TEDS Ready Interface Solutions

9840-400-1-T 4-Channel Intelligent Indicator

9840TQ mV/V Input Torque Transducer Indicator

9870 High-Speed High Performance Teds Ready Indicator

BX6-BT Portable 6-Channel High Speed Bluetooth Data Logger

BX8-AS BlueDAQ Series Data Acquisition System With Industrial Enclosure

BX8-HD15 BlueDAQ Series Data Acquisition System For Discreet Sensors With Lab Enclosure

BX8-HD44 BlueDAQ Series Data Acquisition System For Multi-Axis Sensors With Lab Enclosure

These solutions make a great addition to any testing environment as they enable quick compatibility and are very easy to setup. To learn more about TEDS or to explore how TEDS can help solve your force measurement challenges, contact us to explore the possibilities.

Force Solutions for Medical Tablet Forming Machines

In the medical and healthcare industry, accuracy is an absolute imperative in the devices used in every stage including diagnosis, surgery, health monitoring and even after care. This also applies to the specialized equipment used by pharmaceutical manufacturers, in both design and maintenance, when producing medicine and other healthcare related products.

When it comes to product development in the United States, not only do med devices and pharmaceuticals need to pass rigorous FDA regulations, but they must also be proven to serve patients and doctors safely. This results from robust test and measurement data requirements before seeking clearance. These same types of fundamental safety requirements of testing are also standard in most developed countries when seeking approvals before release.

Medical industry manufacturers turn to Interface because our force measurement solutions are designed for high performance test and measurement, in both accuracy and reliability. There is also a high demand for Interface’s ability to customize solutions to meet the exact requirements of these sensitive applications.

In a variety of medical device applications, one noted example is Interface’s role in providing various miniature beam and in-line load cell solutions with ten times the overload protection to protect against accidental shock loads. Our torque transducers provide rotary and reactive measurement to accurately track light movements required to control prosthetic fatigue testing, surgical equipment, knee or hip replacement and other medical devices. Other Interface solutions include multi-axis sensors for multiple channels of measurement in one housing. Read more about these types of medical applications here.

Interface provides force measurement solutions for a wide variety of products and machines that help biotechnology and pharmaceutical product engineers to design, test and manufacturer devices of all shapes and sizes. When it comes to equipment used in the manufacturing of medicine, Interface products are used to optimize production and reduce waste.

TABLET HARDNESS TESTING

In this application, a pharmaceutical tablet producer wanted to test and monitor the hardness of the tablets being created in their tablet forming machine. Interface’s SML Low Height S-Type Load Cell was mounted to the hardness device inside the tablet forming machine. The SML Low Height S-Type Load Cell was then connected to the 9870 High-Speed High Performance TEDS Ready Indicator to record the force measurements.

TABLET FORMING MACHINE OPTIMIZATION

For a tablet forming machine optimization project in Europe, a pharmaceutical tablet producer wanted to monitor the forces applied by the tablet forming machine in an effort to understand the relationship between raw material, die set, forming force, and motor cycle speed. The goal was to improve productivity and efficiency of the tablet forming process, while reducing losses such as cracked tablets or voids, by adding a dimension of feedback that could be used to assign specific press adjustment criterion for given inputs. An Interface Model WMC Sealed Stainless Steel Mini Load Cell 10K lbf was mounted in the section of the downward press bar. The machine was modified to accomplish this. The load cell was then connected to a Model 9320 Portable Load Cell Indicator to collect the needed data.

TABLET MACHINE HARDNESS CALIBRATION

Our partners in Germany also had the opportunity to work on a calibration project for a device that tested the hardness of tablets, such as a medicine in tablet form. The reason for this type of device is because medical tablets are overly sensitive to compression force when being formed and when ready to be shipped. If the tablets hardness isn’t tested properly, consistency in size and shape is nearly impossible. The need for force testing is because the device must provide very minimal and accurate forces to the tablet for product consistency. When this is applied to tablets that are used in medicine, accuracy in dosage is fundamental and an absolute necessity.

The customer required a unique solution to properly re-calibrate the device. They needed a mini-load cell the size of a sugar cube that replaces the tablets and fits horizontally in the tablet test-box. A special cable exit was also critical for the compression only calibration application.

Interface provided an MCC Miniature Compression Load Cell which can measure forces on its side with a special cable exit on the flat side that attaches to a calibration indicator, such as the Interface battery powered handheld indicator and datalogger Model 9330. The MCC load cell calibration set compares the applied forces with the hardness tester to make sure that the tablet hardness tester uses the correct force for future tablet hardness tests. The BlueDAQ software included in our indicator helps to log and compare the data of the MCC reference load cell.

In the past, the customer’s medical tablet machines had to be rebuilt for calibrations, or a complex mechanism had to be integrated to enable vertical calibration. With Interface’s new solution, the customer successfully verified and calibrated the tablet hardness tester machine horizontally to conduct accurate hardness testing on tablets in the future. Interface’s MCC Miniature Compression Load Cell was perfect due to its small size, and convenience in measuring the forces on its side.

Read more about these healthcare and medical applications in these posts:

Interface Solutions for Medical Devices and Healthcare

Interface Load Cells in Medical Applications

Interface Ensures Premium Accuracy and Reliability for Medical Applications

To see more of Interface’s solutions designed for the medical device industry, visit our solutions page at www.interfaceforce.com/solutions/medical-healthcare/.

Interface Load Cell Indicators 101

At Interface, our claim to fame is that we offer the most accurate and reliable force measurement devices on the market, from load cells to torque transducers and everything in-between. However, no test is complete without the system used to gather the data to evaluate performance results. That’s why we provide a wide variety of instrumentation solutions that include signal conditionersoutput moduleshigh speed data loggersportable load cell indicators, and weight indicators to complete any testing system.

Among the Interface instrumentation products, the most frequently purchased with a force measurement devices are our load cell indicators in various models including handheld, digital, wireless, multichannel, programmable, output modules, analog and bidirectional.

What is a load cell Indicator?

A load cell indicator is a high-accuracy device connected to the output of a load cell to amplify and display the value of the measured load force and weight. Load cell indicators are often needed where the force, load, or weight measurement needs to be visually displayed for the user and displaying the results on a PC is not feasible or desired in the testing environment. For example, testing in the field or confined spaces can make it impossible to connect directly to a PC. In these situations, indicators are used to quickly review and capture force data in real-time.

A few key benefits of load cell indicators include that they provide stable excitation voltage and converts force measurement sensor signals to a digital display. Commonly available features include analog or digital output, selectable digital filtering, peak and valley monitoring and set-point outputs. Additionally, each load cell indicator can be used to connect to four (or more) digital load cells and can display individual readings or the sum of all connected load cells.

Need a load cell indicator?

Interface offers a wide variety of load cell indicators in multiple configurations. Interface indicators come in single to multi-channel weight transmitters and can be found in handheld and portable designs. Things to consider when selecting an indicator are internal sample rate and update rate of the output. A few of our most popular indicators include:

9890 Strain Gage, Load Cell, & mV/V Indicator

Model 9890 is a powerful multipurpose digital load cell meter ideal for weight and force measurement applications. With a max current of 350 mA at 10 V, it can support up to 12 load cells making it perfect for multipoint weight measurement purposes. The dual-scale capability allows for displays in two different units of measure. See a demonstration video here.

9320 Battery Powered Portable Load Cell Indicator

Model 9320 is a bipolar 7-digit handheld meter featuring two independently scalable ranges, peak and valley monitoring, display hold, mV/V calibration, and a power save feature. Typical battery life exceeds 45 hours of continuous use and 450 in low power mode. IEEE1451.4 TEDS Plug and Play compliant.

482 Battery Powered Bidirectional Weight Indicator

Model 482 is battery powered, bidirectional, and comes in a NEMA 4X stainless enclosure. Standard options include 523,000 internal counts, 0.8-inch LCD 6-digit display and a measurement rate that goes up to 40 Hz. Available options include analog and relay outputs.

1280 Programmable Weight Indicator and Controller

The Interface 1280 Series programmable digital weight indicator with color touchscreen, web server view and multiple protocol types delivers uncompromising speed for today’s operations and expansive options for tomorrow’s requirements.

INF4-Ethernet IP Weight Transmitter and Indicator

The Interface INF4-Ethernet IP weight transmitter and indicator has a six-digit red LED display (8 mm height), space-saving compact design, four buttons for the system calibration, and a six-indicator LED.

See all the indicator options here.

Load Cell Indicator Application Note

The application note below provides an example of the benefit of a load cell indicator in real-world use within the medical industry.

A pharmaceutical tablet producer wanted to monitor the forces applied by the tablet forming machine to understand the relationship between raw material, die set, forming force, and motor-cycle speed. The goal was to improve productivity and efficiency of the tablet forming process while reducing losses, such as cracked tablets or voids, by adding a dimension of feedback that could be used to assign specific press adjustment criteria for given inputs.

An Interface Model WMC Sealed Stainless Steel Mini Load Cell (10K lbf Capacity) was mounted in the section of the downward press bar. The machine was modified to accomplish this. The load cell was then connected to a Model 9320 Portable Load Cell Indicator to collect the needed data.

The indicator was selected as the data collection device because a laptop could have interfered with the test cycle due to space restrictions. The output of the load cell was connected to the 9320 Portable Load Cell Indicator and set aside so that the cable did not interfere with the cycle and no snagging would occur. A cable tie was used to stow aside the cable and to ensure there was enough clearance for the entire cycle.

After analyzing the data, the tablet producer was able to quantify adjustment levels by monitoring which forces produced the most optimal results for a given cycle speed, die set, and raw material. Productivity and efficiency were greatly improved by the enhancement of the data feedback.

To learn more about Interface load cell indicators and for a complete list of products, you can download our instrumentation brochure here. You can also read more about instrumentation options in test and measurement in this post.