Tag Archive for: 5AR

5-Axis Load Cells 101
An Interface 5-axis load cell is a multi-axis sensor designed to resolve complex multi-directional loading into three orthogonal forces and two bending moments (Fx, Fy, Fz, Mx, and My). By combining multiple sensing elements into one precisely machined structure, a 5-axis load cell provides comprehensive measurement of complex loading conditions that conventional single-axis load cells cannot accurately capture. Learn more in 5-Axis Load Cell 101, part of Interface's 101 Series.

Examining Round and Square Multi-Axis Sensors
Two common shapes for Interface multi-axis load cells are round and square. Square multi-axis load cells have a cuboid or block-like shape. This geometry often simplifies mounting and alignment. Round multi-axis load cells have a cylindrical or disc-like shape. This model design is a compact, low-profile form factor, which can be crucial in space-constrained applications. Interface 2-axis, 3-axis, 6-axis, and axial torsion load cells deliver high-accuracy measurements for advanced requirements of more data than a single-axis load cell.

3-Axis Load Cells 101
Interface 3-Axis Load Cells measure forces along three mutually perpendicular axes: X, Y, and Z. Interface offers 3-axis load cells with varying capacities, dimensions, and specifications to measure force and torque. The multi-axis sensors require no mathematical manipulation for standard 3-axis force measurements as each signal directly correlates to a specific measurement direction. These advanced load cells are used in aerospace, medical, automotive, automation, robotics, manufacturing and product testing applications.

Interface New Products Release Summer 2025
Interface new additions to our expansive test and measurement catalog for Summer 2025 include multi-axis sensors, load cell simulators, and instrumentation designed to meet the evolving demands across various industries. Learn about these new products and request a quote from our application engineers.