• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Wireless3 / Transmitters4 / WTS-AM-1F Wireless Fast Strain Bridge Transmitter Module5

WTS-AM-1F Wireless Fast Strain Bridge Transmitter Module

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

WTS-AM-1F Wireless Fast Strain Bridge Transmitter Module

Wireless Strain Bridge Transmitter Module for Fast Measurements

Get Your Free Quote

WTS-AM-1F Wireless Fast Strain Bridge Transmitter Module connects to strain bridge transducers such as load cells, torque sensors, strain gauges and pressure modules and forms part of the WTS modular telemetry system that have up to 3.1 mV/V output max. The data transmitted by the WTS-AM-1F can be received by multiple WTS receivers that include handheld readers, analog outputs and computer interfaces.

WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.

The WTS-AM-1F is a 2000 samples per second (fixed) version of the WTS-SA for high speed monitoring. WTS-AM-1F provides 5 V excitation to drive transducer loads down to 85 ohms. This transmitter is highly accurate, low noise and outputs in nV/V giving quality measurements from a wide range of strain bridge transducers.

Product Downloads

Please login or register for Product Pricing and File Access

  • Datasheet
  • WTS User's Manual
  • WTS Brochure
  • Wireless Modular System
  • Acquisition Modules
  • WTS-AM-1F STP File

The WTS-AM-1F transmitter connects to strain bridge transducers such as load cells, torque sensors, strain gauges and pressure modules and forms part of the WTS modular telemetry system that have up to 3.1 mV/V output max. The data transmitted by the WTS-AM-1F can be received by multiple WTS receivers that include handheld readers, analog outputs and computer interfaces.

WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.

The WTS-AM-1F is a 2000 samples per second (fixed) version of the WTS-SA for high speed monitoring. WTS-AM-1F provides 5 V excitation to drive transducer loads down to 85 ohms. This transmitter is highly accurate, low noise and outputs in nV/V giving quality measurements from a wide range of strain bridge transducers.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Instrumentation, Quickship, Transmitters, Wireless Tag: quickship
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Ultra-fast update rate of 2000 per second
  • Wireless range up to 800 m (2,625 ft)
  • Low power mode for long battery life
  • Free Visualization software

 

Request a Quote

Request a CAD File

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions - WTS-AM-1F (2) "AA" Size Batteries


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions - WTS-AM-1F-D (2) "D" Size Batteries


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Connections

WTS-AM-1F-OEM-EA, WTS-AM-1F-OEM-IA

Power

Attach power supply wiring to the module as shown below:

Connect to a 3 Volt power supply or batteries.

This module is not reverse polarity protected!

The maximum voltage is 3.6 V!

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

Strain gauge connection is 4 wire as follows:

The resistance of the strain gauge can be between 85 and 5000 ohms. The WTS-AM-1F can support up to 4 350 ohm strain gauges bridges attached in parallel (At the expense of reduced battery life).

The cable lengths between the WTS-AM-1F and the gauges should be kept below 3 meters and generally as short as possible.

As the measurement is 4 wire the longer the cable the more inaccurate the measurement from the factory mV/V calibration will be due to voltage drops in the cable.

The strain gauge measurement is bi-directional, i.e. tension & compression.

WTS-AM-1F-D

Power

Power can be supplied by fitting two D cell alkaline 1.5 V batteries or the module can be supplied from an external 5 Vdc to 18 Vdc source.

In both cases you need to fit the JP1 power jumper to supply power to the transmitter module.

When powered from the external DC source the LED will illuminate.

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

The strain gauge input is connected to the module via a 2 part screw terminal block.

SCREW TERMINAL FUNCTION
1 +5 V Excitation
2 +Signal
3 -Signal
4 -Excitation
5 Shield
A
B

WTS-AM-1F

Power

The enclosure is designed to accept two AA batteries. Maximum voltage 1.8 V per cell.

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

The input connections are accessed by lifting the right hand cover plate, this plate incorporates the WTS-AM-1F Antenna; take extra care when re-assembling that the grey UHF cable is attached to the antenna socket.

SCREW TERMINAL FUNCTION
1 Shield
2 -Excitation
3 -Signal
4 +Signal
5 +5 V Excitation

WTS-AM-4F

Power

Power is supplied by connecting a 3V supply to the first two screw terminals as shown below.

There is no reverse polarity protection!

Connecting WTS-BB1

Power to transmitter modules in this enclosure can also be supplied by a WTS-BB1 battery box which contains two AA 1.5 V batteries.

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

SCREW TERMINAL FUNCTION
5 -Excitation
6 -Signal
7 +Signal
8 +5 V Excitation

Using Completion Resistors

The WTS-AM-4F has the option for users to add up to three completion resistors, these can be used to enable the WTS-AM-4F to accept half and quarter bridge strain input when a strain transmitter module is fitted. The three completion resistors are located as shown below:

If using a half bridge only R1 and R2 need to be fitted, we recommend low drift precision resistors to ensure reading stability typically 0.1% 5ppm/oC. If using a quarter bridge R1, R2 and R3 must be fitted, R3 must be the same resistance as the single gauge being used in the quarter bridge. The diagram below shows how you should wire for full, half and quarter bridge configurations

Full Bridge

Half Bridge

Quarter Bridge

High Reference

Low Reference

Shield Connections (All Enclosures)

We recommend the following rules to determine whether there should be a connection between the transmitter module shield and the sensor chassis or cable:

  1. If the sensor is remote to the transmitter module and the screen of the signal cable is NOT connected to the sensor chassis then the cable screen should be connected to the transmitter module shield connection.
  2. If the sensor is remote to the transmitter module and the screen of the signal cable IS connected to the sensor chassis then the cable screen should be NOT connected to the transmitter module shield connection.
  3. If the transmitter module is integral to the sensor or mounted very close and the module is mounted on a metal chassis then the answer to whether the transmitter module shield connection should be connected to the metal chassis is a matter of experimentation. This connection must be as short as possible. The T24 Toolkit can be used to chart the signal levels and tests should be undertaken to determine whether there is a better radio signal with or without the shield/chassis connection. The quality of the measured reading should also be looked at. In cases where the shield/chassis connection makes no difference to the radio signal or the reading quality then the connection should be made.

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 2.40 × 3.10 × 1.30 in

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Ultra-fast update rate of 2000 per second
  • Wireless range up to 800 m (2,625 ft)
  • Low power mode for long battery life
  • Free Visualization software

 

Request a Quote

Request a CAD File

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions - WTS-AM-1F (2) "AA" Size Batteries


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions - WTS-AM-1F-D (2) "D" Size Batteries


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Connections

WTS-AM-1F-OEM-EA, WTS-AM-1F-OEM-IA

Power

Attach power supply wiring to the module as shown below:

Connect to a 3 Volt power supply or batteries.

This module is not reverse polarity protected!

The maximum voltage is 3.6 V!

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

Strain gauge connection is 4 wire as follows:

The resistance of the strain gauge can be between 85 and 5000 ohms. The WTS-AM-1F can support up to 4 350 ohm strain gauges bridges attached in parallel (At the expense of reduced battery life).

The cable lengths between the WTS-AM-1F and the gauges should be kept below 3 meters and generally as short as possible.

As the measurement is 4 wire the longer the cable the more inaccurate the measurement from the factory mV/V calibration will be due to voltage drops in the cable.

The strain gauge measurement is bi-directional, i.e. tension & compression.

WTS-AM-1F-D

Power

Power can be supplied by fitting two D cell alkaline 1.5 V batteries or the module can be supplied from an external 5 Vdc to 18 Vdc source.

In both cases you need to fit the JP1 power jumper to supply power to the transmitter module.

When powered from the external DC source the LED will illuminate.

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

The strain gauge input is connected to the module via a 2 part screw terminal block.

SCREW TERMINAL FUNCTION
1 +5 V Excitation
2 +Signal
3 -Signal
4 -Excitation
5 Shield
A
B

WTS-AM-1F

Power

The enclosure is designed to accept two AA batteries. Maximum voltage 1.8 V per cell.

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

The input connections are accessed by lifting the right hand cover plate, this plate incorporates the WTS-AM-1F Antenna; take extra care when re-assembling that the grey UHF cable is attached to the antenna socket.

SCREW TERMINAL FUNCTION
1 Shield
2 -Excitation
3 -Signal
4 +Signal
5 +5 V Excitation

WTS-AM-4F

Power

Power is supplied by connecting a 3V supply to the first two screw terminals as shown below.

There is no reverse polarity protection!

Connecting WTS-BB1

Power to transmitter modules in this enclosure can also be supplied by a WTS-BB1 battery box which contains two AA 1.5 V batteries.

For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.

Sensor

SCREW TERMINAL FUNCTION
5 -Excitation
6 -Signal
7 +Signal
8 +5 V Excitation

Using Completion Resistors

The WTS-AM-4F has the option for users to add up to three completion resistors, these can be used to enable the WTS-AM-4F to accept half and quarter bridge strain input when a strain transmitter module is fitted. The three completion resistors are located as shown below:

If using a half bridge only R1 and R2 need to be fitted, we recommend low drift precision resistors to ensure reading stability typically 0.1% 5ppm/oC. If using a quarter bridge R1, R2 and R3 must be fitted, R3 must be the same resistance as the single gauge being used in the quarter bridge. The diagram below shows how you should wire for full, half and quarter bridge configurations

Full Bridge

Half Bridge

Quarter Bridge

High Reference

Low Reference

Shield Connections (All Enclosures)

We recommend the following rules to determine whether there should be a connection between the transmitter module shield and the sensor chassis or cable:

  1. If the sensor is remote to the transmitter module and the screen of the signal cable is NOT connected to the sensor chassis then the cable screen should be connected to the transmitter module shield connection.
  2. If the sensor is remote to the transmitter module and the screen of the signal cable IS connected to the sensor chassis then the cable screen should be NOT connected to the transmitter module shield connection.
  3. If the transmitter module is integral to the sensor or mounted very close and the module is mounted on a metal chassis then the answer to whether the transmitter module shield connection should be connected to the metal chassis is a matter of experimentation. This connection must be as short as possible. The T24 Toolkit can be used to chart the signal levels and tests should be undertaken to determine whether there is a better radio signal with or without the shield/chassis connection. The quality of the measured reading should also be looked at. In cases where the shield/chassis connection makes no difference to the radio signal or the reading quality then the connection should be made.

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 2.40 × 3.10 × 1.30 in

Product Video

Short Description Sku Price
Fast Wireless Strain Bridge Transmitter Module, (2) AA Size Batteries WTS-AM-1F $870.00
Fast Wireless Strain Bridge Transmitter Module, (2) D Size Batteries WTS-AM-1F-D $870.00
×

Variation Image

Additional Products

  • High Speed High Performance TEDS Ready Indicator

    9870 High-Speed High Performance TEDS Ready Indicator

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details
  • 1280 Programmable Weight Indicator and Controller

    1280 Programmable Weight Indicator and Controller

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 9894 Analog Input Process Indicator

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • SGA AC/DC Powered Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Conveyor Belt Adhesion Test Package Drop Tester

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: WTS-AM-1E Wireless Strain Bridge Transmitter Module Link to: WTS-AM-1E Wireless Strain Bridge Transmitter Module WTS-AM-1E Wireless Strain Bridge Transmitter Module Link to: WTS-AM-2 Wireless Voltage Sensor Transmitter Link to: WTS-AM-2 Wireless Voltage Sensor Transmitter WTS-AM-2 Wireless Voltage Sensor Transmitter
Scroll to top Scroll to top Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar Open Message Bar Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location