Features and Benefits
- Simple wireless configure and calibration
- Wireless range up to 800 m (2,625 ft)
- Low power mode for long battery life
- Free Visualization software
- Ideal for conditioned transducers
WTS-AM-2 Wireless Voltage Sensor Transmitter
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The WTS-AM-2 Wireless Voltage Sensor Transmitter connects to 0-10 V conditioned sensors such as pressure, %RH, inclinometer, accelerometer, depth, vibration, temperature and flow. It forms part of the WTS modular telemetry system. The data transmitted by the WTS-AM-2 can be received by multiple WTS receivers that include displays, handheld readers, analog outputs, relay modules and computer interfaces.
WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. Configurable transmission rates from once per day to 200 per second cope with a wide range of measurement and monitoring applications. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.
The WTS-AM-2 provides 5 V excitation to power external sensors. This transmitter provides up to nine point linearization giving quality measurements from a wide range of sensors.
The WTS-AM-2 Wireless Voltage Sensor Transmitter connects to 0-10 V conditioned sensors such as pressure, %RH, inclinometer, accelerometer, depth, vibration, temperature and flow. It forms part of the WTS modular telemetry system. The data transmitted by the WTS-AM-2 can be received by multiple WTS receivers that include displays, handheld readers, analog outputs, relay modules and computer interfaces.
WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. Configurable transmission rates from once per day to 200 per second cope with a wide range of measurement and monitoring applications. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.
The WTS-AM-2 provides 5 V excitation to power external sensors. This transmitter provides up to nine point linearization giving quality measurements from a wide range of sensors.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Attach power supply wiring to the module as shown below:
This module is not reverse polarity protected!
The maximum voltage is 3.6 V!
For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.
Voltage input connected as follows:
Power can be supplied by fitting two D cell alkaline 1.5 V batteries or the module can be supplied from an external 5 Vdc to 18 Vdc source.
In both cases you need to fit the JP1 power jumper to supply power to the transmitter module.
When powered from the external DC source the LED will illuminate.
The strain gauge input is connected to the module via a 2 part screw terminal block.
| SCREW TERMINAL | FUNCTION |
| 1 | +5 V Excitation |
| 2 | +V |
| 3 | -V |
| 4 | -Excitation |
| 5 | Shield |
| A | |
| B |
The enclosure is designed to accept two AA batteries. Maximum voltage 1.8 V per cell.
For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.
| SCREW TERMINAL | FUNCTION |
| 1 | Shield |
| 2 | -Excitation |
| 3 | -V in |
| 4 | +V in |
| 5 | +5 V Excitation |
Power is supplied by connecting a 3V supply to the:
Power to transmitter modules in this enclosure can also be supplied by a WTS-BB1 battery box which contains two AA 1.5 V batteries.
| SCREW TERMINAL | FUNCTION |
| 5 | -Excitation |
| 6 | -V in |
| 7 | +V in |
| 8 | +5 V Excitation |
We recommend the following rules to determine whether there should be a connection between the transmitter module shield and the sensor chassis or cable:
For more information visit Electrical Wiring Diagrams
| Dimensions | 2.40 × 3.10 × 1.30 in |
|---|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Attach power supply wiring to the module as shown below:
This module is not reverse polarity protected!
The maximum voltage is 3.6 V!
For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.
Voltage input connected as follows:
Power can be supplied by fitting two D cell alkaline 1.5 V batteries or the module can be supplied from an external 5 Vdc to 18 Vdc source.
In both cases you need to fit the JP1 power jumper to supply power to the transmitter module.
When powered from the external DC source the LED will illuminate.
The strain gauge input is connected to the module via a 2 part screw terminal block.
| SCREW TERMINAL | FUNCTION |
| 1 | +5 V Excitation |
| 2 | +V |
| 3 | -V |
| 4 | -Excitation |
| 5 | Shield |
| A | |
| B |
The enclosure is designed to accept two AA batteries. Maximum voltage 1.8 V per cell.
For battery information please refer to Appendix D – Battery Selection in the WTS Telemetry User Manual.
| SCREW TERMINAL | FUNCTION |
| 1 | Shield |
| 2 | -Excitation |
| 3 | -V in |
| 4 | +V in |
| 5 | +5 V Excitation |
Power is supplied by connecting a 3V supply to the:
Power to transmitter modules in this enclosure can also be supplied by a WTS-BB1 battery box which contains two AA 1.5 V batteries.
| SCREW TERMINAL | FUNCTION |
| 5 | -Excitation |
| 6 | -V in |
| 7 | +V in |
| 8 | +5 V Excitation |
We recommend the following rules to determine whether there should be a connection between the transmitter module shield and the sensor chassis or cable:
For more information visit Electrical Wiring Diagrams
| Dimensions | 2.40 × 3.10 × 1.30 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Wireless Voltage Sensor Transmitter for 0-10VDC Input Devices, (2) AA Size Batteries | WTS-AM-2 | $ 870 |
| Wireless Voltage Sensor Transmittere for 0-10VDC Input Devices, (2) D Size Batteries | WTS-AM-2-D | $ 870 |
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
I agree to the terms and conditions laid out in the Privacy Policy
Please share your location to continue.
Check our help guide for more info.