Features and Benefits
- High torsional stiffness
- Extraneous load resistance
- Compact
5330 Hollow Flange Style Reaction Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model 5330 reaction torque transducer features a large thru-hole design for use where mating fixtures, hydraulic or electrical lines need to pass through the sensor.
Model 5330 reaction torque transducer features a large thru-hole design for use where mating fixtures, hydraulic or electrical lines need to pass through the sensor.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| CONNECTOR PINOUT | |
| PIN | FUNCTION |
| A | + EXCITATION |
| B | + SENSE |
| C | - SENSE |
| D | - EXCITATION |
| E | - SIGNAL |
| F | + SIGNAL |
| Dimensions | 7.00 × 8.50 × 3.50 in |
|---|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| CONNECTOR PINOUT | |
| PIN | FUNCTION |
| A | + EXCITATION |
| B | + SENSE |
| C | - SENSE |
| D | - EXCITATION |
| E | - SIGNAL |
| F | + SIGNAL |
| Dimensions | 7.00 × 8.50 × 3.50 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model 5330 Hollow Flange Style Reaction Torque Transducer 100K in-lb Capacity with MS3106A-14S-6P Connector | 5330-100K | $9,765.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 10K in-lb Capacity with MS3106A-14S-6P Connector | 5330-10K | $6,150.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 120 in-lb Capacity with MS3106A-14S-6P Connector | 5330-120 | $3,950.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 1200 in-lb Capacity with MS3106A-14S-6P Connector | 5330-1200 | $4,100.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 20K in-lb Capacity with MS3106A-14S-6P Connector | 5330-20K | $6,150.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 240 in-lb Capacity with MS3106A-14S-6P Connector | 5330-240 | $3,950.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 3K in-lb Capacity with MS3106A-14S-6P Connector | 5330-3K | $4,570.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 50K in-lb Capacity with MS3106A-14S-6P Connector | 5330-50K | $9,765.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 60 in-lb Capacity with MS3106A-14S-6P Connector | 5330-60 | $3,950.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 600 in-lb Capacity with MS3106A-14S-6P Connector | 5330-600 | $4,100.00 |
| Model 5330 Hollow Flange Style Reaction Torque Transducer 6K in-lb Capacity with MS3106A-14S-6P Connector | 5330-6K | $4,570.00 |
Please share your location to continue.
Check our help guide for more info.