• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Multi-Axis Sensors3 / 3-Axis Sensors4 / 3AR100 Round 3-Axis Load Cells5

3AR100 Round 3-Axis Load Cells

3AR100 1

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

3AR100 Round 3-Axis Load Cells

Fx (N), Fy (N), Fz (N)

Get Your Free Quote

Force: 450lbf/2.2Klbf, 1.1Klbf/4.5Klbf, 2.2Klbf/6.7Klbf, 4.5Klbf/13.5Klbf
Force: 2kN/10kN, 5kN/20kN, 10kN/30kN, 20kN/60kN

Interface’s 3AR100 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression. Each axis provides a unique mV/V output and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between axes. The 3AR Series 3-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and bio-mechanical). The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity. We are happy to work with your design needs – providing a custom design if warranted for varying capacities (between X, Y, and Z), higher temperature capability, or OEM/private labeling if needed.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • 3AR100 STP File

Interface’s 3AR100 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression. Each axis provides a unique mV/V output and requires no mathematical manipulation.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: 3-Axis Sensors, Multi-Axis Sensors, Quickship Tag: quickship
  • Features and Benefits
  • Specifications
  • Characteristics
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 3-Axis – Fx Fy Fz; independent bridges
  • Capacities – 2kN/10kN, 5kN/20kN, 10kN/30kN, 20kN/60kN (450lbf/2.2Klbf, 1.1Klbf/4.5Klbf, 2.2Klbf/6.7Klbf, 4.5Klbf/13.5Klbf)
  • Compact size
  • Low crosstalk
  • Temperature compensated
  • Optional BSC4A Amplifier can provide scaled analog outputs for all 3 channels simultaneously
  • Optional BX3-HD44-CAN 3-Channel CANbus and USB Strain Gage Amplifier can log, graph and display data for all 3 channels simultaneously

Cable Connection Options (Included with purchase)

  • M12 to 37-Pin D-Sub
  • M12 to M16 24-pin
  • M12 to 44-pin High Density D-Sub

Typical Applications

  • Robotics
  • Medical Technology
  • Measurements in Automation Technology
  • Mounting and Assembling of Parts in Production Lines
  • 6-Axis Force/Torque Platforms Consisting of 4x 3AR Sensors
  • Research and Testing

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Characteristics

C D F
Fx (N) 5K 10K 2K
Fy (N) 5K 10K 2K
Fz (N) 20K 30K 10K
Diameter (mm) Ø100 Ø100 Ø100
Height (mm) 72 72 72
Weight (g) 2.5K 2.5K 2.5K
Material Tool Steel
Housing Material Black Anodized Aluminum
Protection (IP) 65 65 65
Max Bending Moment 0.5KNm 0.5KNm 0.5KNm
Torque Limit 1.5kNm 1.5kNm 1.5kNm

Systems


Product 1

3AR Round 3-Axis Load Cells and BX3-HD44-CAN 3-Channel CANbus AND USB Strain Gage Amplifier

 

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Description Wire Color 37-Pin D-Sub 16-Pin M23
Shield Shield Shield 1 N/C
X-Axis + Excitation Brown 20 2
- Excitation White 27 1
+ Output Green 22 3
- Output Yellow 25 4
Y-Axis + Excitation Pink 2 6
- Excitation Gray 9 5
+ Output Blue 4 7
- Output Red 7 8
Z-Axis + Excitation Purple 11 10
- Excitation Black 18 9
+ Output Gray/Pink 13 11
- Output Red/Blue 16 12

For more information visit Electrical Wiring Diagrams

Additional Information

Product Video

  • Features and Benefits
  • Specifications
  • Characteristics
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 3-Axis – Fx Fy Fz; independent bridges
  • Capacities – 2kN/10kN, 5kN/20kN, 10kN/30kN, 20kN/60kN (450lbf/2.2Klbf, 1.1Klbf/4.5Klbf, 2.2Klbf/6.7Klbf, 4.5Klbf/13.5Klbf)
  • Compact size
  • Low crosstalk
  • Temperature compensated
  • Optional BSC4A Amplifier can provide scaled analog outputs for all 3 channels simultaneously
  • Optional BX3-HD44-CAN 3-Channel CANbus and USB Strain Gage Amplifier can log, graph and display data for all 3 channels simultaneously

Cable Connection Options (Included with purchase)

  • M12 to 37-Pin D-Sub
  • M12 to M16 24-pin
  • M12 to 44-pin High Density D-Sub

Typical Applications

  • Robotics
  • Medical Technology
  • Measurements in Automation Technology
  • Mounting and Assembling of Parts in Production Lines
  • 6-Axis Force/Torque Platforms Consisting of 4x 3AR Sensors
  • Research and Testing

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Characteristics

C D F
Fx (N) 5K 10K 2K
Fy (N) 5K 10K 2K
Fz (N) 20K 30K 10K
Diameter (mm) Ø100 Ø100 Ø100
Height (mm) 72 72 72
Weight (g) 2.5K 2.5K 2.5K
Material Tool Steel
Housing Material Black Anodized Aluminum
Protection (IP) 65 65 65
Max Bending Moment 0.5KNm 0.5KNm 0.5KNm
Torque Limit 1.5kNm 1.5kNm 1.5kNm

Systems


Product 1

3AR Round 3-Axis Load Cells and BX3-HD44-CAN 3-Channel CANbus AND USB Strain Gage Amplifier

 

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Description Wire Color 37-Pin D-Sub 16-Pin M23
Shield Shield Shield 1 N/C
X-Axis + Excitation Brown 20 2
- Excitation White 27 1
+ Output Green 22 3
- Output Yellow 25 4
Y-Axis + Excitation Pink 2 6
- Excitation Gray 9 5
+ Output Blue 4 7
- Output Red 7 8
Z-Axis + Excitation Purple 11 10
- Excitation Black 18 9
+ Output Gray/Pink 13 11
- Output Red/Blue 16 12

For more information visit Electrical Wiring Diagrams

Additional Information

Product Video

Short Description Sku Price
Model 3AR100F Series Round 3-Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 10KN, with 5-meter Cable and Installed 12-pin M12 Connector 3AR100F $5,800.00
Model 3AR100D Series Round 3-Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 30KN, with 5-meter Cable and Installed 12-pin M12 Connector 3AR100D $5,800.00
Model 3AR100c Series Round 3-Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 20KN, with 5-meter Cable and Installed 12-pin M12 Connector 3AR100C $5,800.00
×

Variation Image

Additional Products

  • At101

    AT101 2-Axis Axial Torsion Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 3A300 100kN

    3A300 3-Axis Force Load Cells

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 3AFM 110

    5AR110 5-Axis Force/Torque Load Cells

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 6A55RI

    6A55RI 6-Axis Robot Flange Force-Torque Sensor

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: 5AR110 5-Axis Force/Torque Load Cells Link to: 5AR110 5-Axis Force/Torque Load Cells 5AR110 5-Axis Force/Torque Load Cells3AFM 110 Link to: 3AR125 Round 3-Axis Load Cells Link to: 3AR125 Round 3-Axis Load Cells 3AR125 13AR125 Round 3-Axis Load Cells
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location