3AR Round 3-Axis Load Cells and BX3-HD44-CAN 3-Channel CANbus AND USB Strain Gage Amplifier

5-Axis Sensor and CANbus AND USB Strain Gage Amplifier Data Acquisition System

The 3AR Round 3-Axis Load Cell simultaneously measures tension and compression forces along the X, Y, and Z axes through three independent strain-gage bridges. The BX3-HD44-CAN supplies excitation, conditions and digitizes each channel, and transmits the data through CANbus or USB. Using BlueDAQ software, users can configure the amplifier and simultaneously view, graph, and record measurements from all three axes.

  • 3AR Round 3-Axis Load Cells:
    • 3-Axis – Fx Fy Fz; independent bridges
    • Capacities – 2kN/10kN, 5kN/20kN, 10kN/30kN, 20kN/60kN (450lbf/2.2Klbf, 1.1Klbf/4.5Klbf, 2.2Klbf/6.7Klbf, 4.5Klbf/13.5Klbf) to 150kN/400kN, 200kN/800kN, 250kN/1MN (33.7Klbf/90Klbf, 45Klbf/180Klbf, 56.2Klbf/225Klbf)
    • Compact size
    • Low crosstalk
    • Temperature compensated
    • Optional BX3-HD44-CAN 3-Channel CANbus and USB Strain Gage Amplifier can log, graph and display data for all 3 channels simultaneously
  • BX3-HD44-CAN 3-Channel CANbus AND USB Strain Gage Amplifier:
    • 3-channel Strain Gage Measuring Amplifier with Canbus and USB Port
    • 3 Channels for Connecting Sensors with Strain Gages
    • USB Interface for Configuration and Data Acquisition
    • Aluminum Flange Housing
    • Measuring Range: 8, 4, 2, 1 mV/V
    • 16bit Adc
    • Measuring Frequency 0hz – 1000hz
    • Includes BlueDAQ Software for configuration, viewing, and logging data
3AR BX3 HD44 CAN

Applications:

  • Robotics
  • Medical Technology
  • Measurements in Automation Technology
  • Mounting and Assembling of Parts in Production Lines
  • 6-Axis Force/Torque Platforms Consisting of 4x 3AR Sensors
  • Research and Testing

System Components

3AR155 1

3AR Round 3-Axis Load Cells

Fx (N), Fy (N), Fz (N)

Force/Torque: 450lbf/2.2Klbf, 1.1Klbf/4.5Klbf, 2.2Klbf/6.7Klbf, 4.5Klbf/13.5Klbf to 33.7Klbf/90Klbf, 45Klbf/180Klbf, 56.2Klbf/225Klbf
Force/Torque: 2kN/10kN, 5kN/20kN, 10kN/30kN, 20kN/60kN to 150kN/400kN, 200kN/800kN, 250kN/1MN

Interface’s 3AR 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression. Each axis provides a unique mV/V output and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between axes. The 3AR Series 3-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and bio-mechanical). The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity. We are happy to work with your design needs – providing a custom design if warranted for varying capacities (between X, Y, and Z), higher temperature capability, or OEM/private labeling if needed.

Features & Benefits

  • 3-Axis – Fx Fy Fz; independent bridges
  • Compact size
  • Low crosstalk
  • Temperature compensated
  • Optional BX3-HD44-CAN 3-Channel CANbus and USB Strain Gage Amplifier can log, graph and display data for all 3 channels simultaneously

Cable Connection Options (Included with purchase)

  • M12 to 37-Pin D-Sub
  • M12 to M16 24-pin
  • M12 to 44-pin High Density D-Sub
BX3 HD44 CAN Front

BX3-HD44-CAN 3-Channel CANbus AND USB Strain Gage Amplifier

3-Channel Capability

The BX3-HD44-CAN strain gage amplifier is a 3-channel strain gauge amplifier with a CAN interface and USB port. Sensors with full-bridge strain gages, e.g., 3A and 3AR, are connected via the front-panel 44-pin SubD44HD connector. An M12 socket and an M12 plug are available on the rear panel for connecting the CAN bus cable. The BX3-HD44-CAN strain gage amplifier is powered via the CAN bus cable with 10 VDC to 28 VDC. As an alternative to the CAN bus, measurement data can be transmitted via the USB-C port. The 5 VDC power supply is then also provided via the USB interface. Measurement data can be recorded both via the integrated USB port via the CAN bus using the BlueDAQ software. The BlueDAQ software allows reading, recording, and visualizing measurement data. Multiple BX3’s can be connected together via CAN and then connected to PC using a PCAN-USB converter. The BX3-HD44-CAN strain gage amplifier is factory-configured for connection to quarter-bridge strain gages with 120 Ohms, 350 Ohms, or 1 kOhms in three-wire technology.

Features & Benefits

  • 3-channel Strain Gage Measuring Amplifier with Canbus and USB Port
  • 3 Channels for Connecting Sensors with Strain Gages
  • USB Interface for Configuration and Data Acquisition
  • Aluminum Flange Housing
  • Measuring Range: 8, 4, 2, 1 mV/V
  • 16bit Adc
  • Measuring Frequency 0hz – 1000hz
  • Includes BlueDAQ Software for configuration, viewing, and logging data

Options

  • BX3-HD44-DIGI-IO Digital IO, Threshold Switch, Q-Encoder and Frequency Input
  • BX3-HD44-IEPE 3-channels for connecting IEPE sensors
  • Factory configured for Bridge Completion – 1/4 bridge, 120, 350, or 1,000 ohm
  • 3x M12 connectors for sensor inputs (model BX3-M12-CAN)
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
Setup 6AXX Sensor SS

BlueDAQ Software

The BlueDAQ software is suitable for live viewing, recording, and analysis of stored measuring data. The multiple channels can be recorded over the time axis (y-t diagram) or via an “X-axis” (X-Y diagram). The BlueDAQ software is available for models BSC1, BSC2, BX6, BX8, and the 9330. The measuring data is stored in binary “TDMS” by recording and can be opened, displayed, and exported in text or Excel format with the integrated “File Monitor”.

Features & Benefits

  • Setting the Measuring Frequency
  • Setting the display (unit and scaling factor)
  • Calculate the Scaling Factor for sensors (force, displacement, torque, and active sensors with voltage or current output)
  • Online Monitor (graphical live display)
  • Setting the Digital Filter
  • Simulation of the Digital Filter (represent frequency response and step response)
  • Configuration of Analog Outputs (BX8)
  • Configuration of the Digital I/O Ports (BX6 / BX8)
  • Configuration of the CAN Bus parameters (BX6 / BX8)
  • Loading and saving of the complete settings (Sessions) to file
  • Loading and saving of configurations (Settings) in the amplifier memory
  • Loading and exporting (Excel and CSV) of stored data (File-Monitor)
  • Integrating of the calibration matrix for 3-axis sensor (5AR) and 6-axis sensor (6AXX and 6ADF)
  • Stress analysis with strain gages rosettes
  • Hardware triggered data recording via digital input (BX8)
  • Software Triggered data recording via threshold value over, undershoot, or timed
  • Call Parameters for inclusion in scripts and batch files or Windows Task Scheduler
  • Context help
  • Opening multiple graphical life displays
  • Setting the axis scaling “autoscale” or fixed
  • Assigning of the Channel Names
  • Live display of the spectral power density (frequency analysis)
  • Useful keyboard “Shortcuts“, like F12, Ctrl-Z, and Ctrl-A
  • Reading and writing of TEDS with BX8
  • Large Display of measuring values
  • Configuration of Data Format
  • Administration Settings: Lock (write protection against unauthorized configuration), Operating hours counter, and error memory
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.