• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Instrumentation3 / Bridge Completion4 / BSC6A-HD44 6-Channel Strain Gage Amplifier5

BSC6A-HD44 6-Channel Strain Gage Amplifier

BSC6A HD44
BSC6A HD44 2

Featured in these Case Studies

  • Interface Delivers for Consumer Products

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

BSC6A-HD44 6-Channel Strain Gage Amplifier

6-Channel Capability

Get Your Free Quote

The BSC6A-HD44 6-Channel Strain Gage Amplifier  is an analog amplifier with 6 independently configurable channels for sensors with strain gages, such as multi-axis sensors, load cells, and torque sensors. Due to its compact dimensions and the Sub-D44HD socket, the amplifier is ideal for connecting 6-Axis Force/Torque sensors and for mounting in the immediate vicinity of the sensor on a 3-axis robot. The output signals are connected to the SubD15 socket on the rear. Power can be provided via the 4-pin M8 connector or via the Sub-D15 socket. There are also two digital inputs for zeroing all output signals and for shunt calibration. The zero settings are permanently saved in non-volatile memory and retained even after the voltage is interrupted. This amplifier is suitable for connecting bridge sensors from 120 Ohm to 5000 Ohm or full-bridge strain gages. The connection is made using either 4 or 6 wire technology. The BSC6A-HD44 amplifier is supplied with an 18 V power supply and cables suitable for the Sub-D sockets. The BSC6A-HD44 is operated and set using 4 push buttons. The current status of the individual channels is shown by 14 LEDs. Locking is possible.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Operating Manual
  • BSC6A-HD44 STEP File

The BSC6A-HD44 6-Channel Strain Gage Amplifier  is an analog amplifier with 6 independently configurable channels for sensors with strain gages, such as multi-axis sensors, load cells, and torque sensors.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

Categories: Bridge Completion, Instrumentation, Quickship, Signal Conditioners Tag: quickship
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 6-Channel Amplifier
  • Analog Output: +/-10 V at selected input range
  • Tare and Shunt Calibration Push Button or Digital Input
  • Robust Aluminum Housing with mounting feet
  • 1 Piece Sub-D44HD For Connecting 1x 6-axis or 2x 3-axis or 6x single-axis sensors
  • 6-Wire Excitation Sense
  • 1x Sub-D15 Socket For 6x Analog Output +/-10 V
  • 1x M8 Round Connector 4-Pin For Power Supply
  • Selectable input ranges – 0.5, 1, 2, & 4 mV/V
  • Power via included AC/DC power supply OR via wiring directly to Supply Pin on Sub-D15 connector

Options

  • 12 +/-8 mA Outputs
  • 10 kHz Limit Frequency

Specifications

Specifications


*Note on Fixed Gain
Amplifier gain is adjustable in fixed steps only. There are no pots for fine adjustment.
Input ranges of 0.5, 1.0, 2.0 and 4.0 mV/V are selectable.
Example: For a load cell with 1.2 mV/V Full Scale Output the +/-2.0 mV/V input range will be selected. This results in an amplifier output of +/-6V over the load cell’s full scale range.

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Connection Diagram M8 Round Plug for Supply Voltage

FUNCTION PIN
+Ub + Supply Voltage 1
- N/C 2
GND GROUND / - 3
- 4

Connection Diagram for Output Socket: 15-Pin Sub-D

FUNCTION PIN/COLOR
TARE 8/PURPLE
SHUNT 7/BLUE
UB-EXT 15/RED-WHITE
CHANNEL 1 2 3 4 5 6
OUTPUT VOLTAGE 1/SHINEY BLACK 2/BROWN 3/RED 4/ORANGE 5/YELLOW 6/DARK GREEN
ELECTRICAL GROUND 9/GRAY 10/WHITE 11/PINK 12/LIGHT GREEN 13/BLACK-WHITE 14/BROWN-WHITE
The colors refer to the wire colors of the included 3 m cable with the 15-pin plug (SubD15).

Connection Diagram for Input Socket: 44-Pin Sub-D HD

FUNCTION PIN/COLOR
TARE 8/PURPLE
SHUNT 7/BLUE
UB-EXT 15/RED-WHITE
CHANNEL 1 2 3 4 5 6
OUTPUT VOLTAGE 1/SHINEY BLACK 2/BROWN 3/RED 4/ORANGE 5/YELLOW 6/DARK GREEN
ELECTRICAL GROUND 9/GRAY 10/WHITE 11/PINK 12/LIGHT GREEN 13/BLACK-WHITE 14/BROWN-WHITE
Currently unused pins: 7, 14, 15, 22, 29, 30, 37, and 44.

When connecting sensors using four-wire technology, the pins +UF must be bridged to +US and -UF must be bridged to -US.

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 6.65 × 4.17 × 1.25 in

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 6-Channel Amplifier
  • Analog Output: +/-10 V at selected input range
  • Tare and Shunt Calibration Push Button or Digital Input
  • Robust Aluminum Housing with mounting feet
  • 1 Piece Sub-D44HD For Connecting 1x 6-axis or 2x 3-axis or 6x single-axis sensors
  • 6-Wire Excitation Sense
  • 1x Sub-D15 Socket For 6x Analog Output +/-10 V
  • 1x M8 Round Connector 4-Pin For Power Supply
  • Selectable input ranges – 0.5, 1, 2, & 4 mV/V
  • Power via included AC/DC power supply OR via wiring directly to Supply Pin on Sub-D15 connector

Options

  • 12 +/-8 mA Outputs
  • 10 kHz Limit Frequency

Specifications

Specifications


*Note on Fixed Gain
Amplifier gain is adjustable in fixed steps only. There are no pots for fine adjustment.
Input ranges of 0.5, 1.0, 2.0 and 4.0 mV/V are selectable.
Example: For a load cell with 1.2 mV/V Full Scale Output the +/-2.0 mV/V input range will be selected. This results in an amplifier output of +/-6V over the load cell’s full scale range.

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Connection Diagram M8 Round Plug for Supply Voltage

FUNCTION PIN
+Ub + Supply Voltage 1
- N/C 2
GND GROUND / - 3
- 4

Connection Diagram for Output Socket: 15-Pin Sub-D

FUNCTION PIN/COLOR
TARE 8/PURPLE
SHUNT 7/BLUE
UB-EXT 15/RED-WHITE
CHANNEL 1 2 3 4 5 6
OUTPUT VOLTAGE 1/SHINEY BLACK 2/BROWN 3/RED 4/ORANGE 5/YELLOW 6/DARK GREEN
ELECTRICAL GROUND 9/GRAY 10/WHITE 11/PINK 12/LIGHT GREEN 13/BLACK-WHITE 14/BROWN-WHITE
The colors refer to the wire colors of the included 3 m cable with the 15-pin plug (SubD15).

Connection Diagram for Input Socket: 44-Pin Sub-D HD

FUNCTION PIN/COLOR
TARE 8/PURPLE
SHUNT 7/BLUE
UB-EXT 15/RED-WHITE
CHANNEL 1 2 3 4 5 6
OUTPUT VOLTAGE 1/SHINEY BLACK 2/BROWN 3/RED 4/ORANGE 5/YELLOW 6/DARK GREEN
ELECTRICAL GROUND 9/GRAY 10/WHITE 11/PINK 12/LIGHT GREEN 13/BLACK-WHITE 14/BROWN-WHITE
Currently unused pins: 7, 14, 15, 22, 29, 30, 37, and 44.

When connecting sensors using four-wire technology, the pins +UF must be bridged to +US and -UF must be bridged to -US.

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 6.65 × 4.17 × 1.25 in

Product Video

Additional Products

  • Bx8

    BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • 9894 2

    9894 Analog Input Process Indicator

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • CSC and LCSC-OEM Inline Signal Conditioners

    CSC and LCSC-OEM In-Line Signal Conditioners

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • DIG USB 1

    DIG-USB USB Output Module

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details

Featured in these Application Notes

    In Motion Rail Weigh Friction Testing Printer Cartridge Seal Prosthetic Foot Performance

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: ILPW Standard Wireless Load Measuring Pin Link to: ILPW Standard Wireless Load Measuring Pin ILPW Standard Wireless Load Measuring PinILPW 15MT Link to: BX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol Link to: BX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol BX6 HD44 ECP BackBX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location