• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Instrumentation3 / Bridge Completion4 / BSC2 Dual Channel PC Interface Module5

BSC2 Dual Channel PC Interface Module

BSC2 Front
BSC2 Back

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

BSC2 Dual Channel PC Interface Module

Dual Channel PC Interface Module

Get Your Free Quote

Model BSC2 Dual Channel PC Interface Module is a 2-channels USB output, up to 10 mV/V input, 2 each M12 connectors, USB powered. Includes graphing and logging software.

 

 

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Manual
  • BlueDAQ Software Manual
  • Software (BlueDAQ 1.51)

Model BSC2 Dual Channel PC Interface Module is a 2-channels USB output, up to 10 mV/V input, 2 each M12 connectors, USB powered. Includes graphing and logging software.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Bridge Completion, Data Acquisition, Data Acquisition, Data Logging, Data Logging, Digital Instrumentation, Digital Output, Instrumentation, Quickship, Signal Conditioners, Signal Conditioners, USB Interface Modules Tag: quickship
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Dual independent channels
  • ±10 mV/V, ±10v and ±20mA input options
  • Completion for quarter and half bridge sensors
  • 2-channels USB output
  • up to 10 mV/V input
  • 2 each M12 connectors
  • USB powered
  • Includes BlueDAQ logging, graphing, display and setup software

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


BSC2 Dimensions

1 2 3
mm in mm in mm in
25.0 0.98 85.0 3.35 126.0 4.96

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Connectors


Two Connectors M12 5-Pin, Female Available

PIN ASSIGNEMENT (FULL-, HALF, QUARTER BRIDGES, DISTANCE SENSORS)
PIN FUNCTION COLOR
GND (= -US) SHIELING
2 -US Negative Bridge Power Supply WHITE
1 +US Positive Bridge Power Supply BROWN
3 +UD Positive Differential Input GREEN
4 -UD Negative Differential Input YELLOW
5 AUXin Customisable Input GRAY
TARE Control Input For Zero Setting Function
VCC_T Voltage 5.6V DC, 1mA
SW Threshold Switch
  • In the 2-channel BSC2 with a round plug connector, the shield is placed on the plug housing.
  • Alternatively, the shield is placed on PIN 2 of the round plug connector.

Connection diagram for quarter bridges and half bridges

Please note: When connecting quarter or half bridges, the measuring amplifier must be correctly configured. Closing two solder bridges connects together the three additional resistors.

Wire strain gauge-quarter bridges are connected using three-wire technology, which reduces the impact of the supply cable on the zero point, and halves zero point drift.

Connection diagram for potentiometric distance sensors

The BSC2 measuring amplifiers are avaialble in a design for connection to potentiometric distance sensors (linear potentiometer or tackle way receiver), which involves the slider of the distance sensor being conneted to the “Aux” input of the measuring amplifier.

The distance sensor is powered via the sensor power supply +Us and -Us.

Distance Sensor

The potentiometric distance sensor is connected between +Us, -Us and AUX.
The power supplied to the potentiometric distance sensor is at 4.2V.
The input scope includes the ability to handle voltages of 0 – 4.2V.

Terminal Assignment

DESIGNATION 5-POLE SOCKET BSC2
+Supply +Us 1
-Supply +Us 2
Input "Aux" 5

Connection of Sensors with ±10 Volt Output

DESIGNATION 5-POLE SOCKET BSC2
±10 Volt 3
Measuring Signal Mass 4
Shield Housing

Terminal Assignment for Current Input

DESIGNATION 5-POLE SOCKET BSC2
±20 mA 3
Measuring Signal Mass 4
Shield Housing

Speed Measurement

BSC2 measuring amplifiers are available in models capable of measuring speed. This involves the connection of a hall switch as a sensor, which is triggered by one, two, four or eight magnets per revolution. The threshold level at which the speed measurement pulse is detectable is a change in the magnetic flow density from 20mT to 4mT, whereby the magnetic south pole must be facing the sensitive surface of the hall switch.
The unit must be configured to rpm and the output reading of the measurement values is set to text format by default. The default scaling is set to 20000 and cannot be changed. The number of magnets generating pulses on the hall sensor .can be configured using gsvterm.exe. For this purpose, please use the menu option “Special settings“ within the program interface refer to the BSC2 Dual Channel PC Interface Module Manual, Page 2.

Connection of the HAL501 Hall Switch

DESIGNATION 5-POLE SOCKET BSC2 HAL501, Customized
Mass (GND), Shield 2 Brown
Supply +5V 1 White
Hall Switch Signal 3 Green

Instead of the HAL501 hall switch, other transmitters with a power consumption under 5V, 5mA and an output signal with TTL Pegel can be connected.

The use of a rod magnet NdFeB 20mmx10mmx4mm enables a working distance of up to 10mm between the hall switch and the magnet.

NUMBER OF MAGNETS SPEED RANGE IN RPM RESPONSE TIME IN TERMS OF NUMBER OF ROTATIONS
MINIMUM MAXIMUM MINIMUM MAXIMUM
1 18 36000 Around 1 Around 2
2 9 18000 Around 1/2 Around 1
4 4.5 9000 Around 1/4 Around 1/2
8 2.25 4500 Around 1/8 Around 1

Hall switch HAL501 within the TO92 housing, note the sensitive surface position (should be facing the magnetic south pole)

Connection of Dual Track Pulse Generators

BSC2 measuring amplifiers are available in models capable of measuring rotation angle/speed or travel distance. For this purpose, an incremental pulse generator is connected, which emits phase-shifted square signals in the event of a change in travel distance or rotation angle through 90° (connections A and B).

FUNCTION 5-POLE SOCKET BSC2
Mass (GND), Shield 2
Supply +5V 1
Pulse Signal A 3
Pulse Signal B 4

Connection of a Torque Sensor

A dual-channel measuring amplifier BSC2-5 10mV/V/RPM/Sub-D15 is recommended for operating the torque sensor.

Lines “A” to “M” of the torque sensor are connected to the SubD-15 socket of the measuring amplifier.

Configuration

PORT "A" PORT "B"
"Log Mode" Off "Log Mode" On
Scaling factor 2 mV/V or a corresponding factor calculated for the sensor parameter. Scaling factor 31207.6 for the display in angular degrees. The resolution is 0.5°.

The data frequency is configured to port “A” . Port “B” transmits synchronously with the data frequency of port “A”.

Port “B” functions as an incremental counter and is not automatically reset to zero. After reaching the figure 65535°, it reverts to zero.

The command “SetZero” can be used to reset the counter to 0 at any time.

TORQUE SIGNALS TORQUE 12-POLE PLUG CONNECTOR BSC2 5-POLE M12 SOCKET; PORT "A" BSC2 5-POLE M12 SOCKET; PORT "A"
Strain Gage Us+ B 1 (Brown) -
Strain Gage Us- A 2 (White) -
Strain Gage Ud+ C 3 (Blue) -
Strain Gage Ud- D 4 (Black) -
Counter +5V (Vcc) F - 1 (Brown)
Counter GND E and J (Where applicable, connected) - 2 (White)
Counter A G - 3 (Blue)
Counter B H - 4 (Black)
Shields M Cable Shield Cable Shields

For more information visit Electrical Wiring Diagrams

Additional Information

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Dual independent channels
  • ±10 mV/V, ±10v and ±20mA input options
  • Completion for quarter and half bridge sensors
  • 2-channels USB output
  • up to 10 mV/V input
  • 2 each M12 connectors
  • USB powered
  • Includes BlueDAQ logging, graphing, display and setup software

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


BSC2 Dimensions

1 2 3
mm in mm in mm in
25.0 0.98 85.0 3.35 126.0 4.96

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Connectors


Two Connectors M12 5-Pin, Female Available

PIN ASSIGNEMENT (FULL-, HALF, QUARTER BRIDGES, DISTANCE SENSORS)
PIN FUNCTION COLOR
GND (= -US) SHIELING
2 -US Negative Bridge Power Supply WHITE
1 +US Positive Bridge Power Supply BROWN
3 +UD Positive Differential Input GREEN
4 -UD Negative Differential Input YELLOW
5 AUXin Customisable Input GRAY
TARE Control Input For Zero Setting Function
VCC_T Voltage 5.6V DC, 1mA
SW Threshold Switch
  • In the 2-channel BSC2 with a round plug connector, the shield is placed on the plug housing.
  • Alternatively, the shield is placed on PIN 2 of the round plug connector.

Connection diagram for quarter bridges and half bridges

Please note: When connecting quarter or half bridges, the measuring amplifier must be correctly configured. Closing two solder bridges connects together the three additional resistors.

Wire strain gauge-quarter bridges are connected using three-wire technology, which reduces the impact of the supply cable on the zero point, and halves zero point drift.

Connection diagram for potentiometric distance sensors

The BSC2 measuring amplifiers are avaialble in a design for connection to potentiometric distance sensors (linear potentiometer or tackle way receiver), which involves the slider of the distance sensor being conneted to the “Aux” input of the measuring amplifier.

The distance sensor is powered via the sensor power supply +Us and -Us.

Distance Sensor

The potentiometric distance sensor is connected between +Us, -Us and AUX.
The power supplied to the potentiometric distance sensor is at 4.2V.
The input scope includes the ability to handle voltages of 0 – 4.2V.

Terminal Assignment

DESIGNATION 5-POLE SOCKET BSC2
+Supply +Us 1
-Supply +Us 2
Input "Aux" 5

Connection of Sensors with ±10 Volt Output

DESIGNATION 5-POLE SOCKET BSC2
±10 Volt 3
Measuring Signal Mass 4
Shield Housing

Terminal Assignment for Current Input

DESIGNATION 5-POLE SOCKET BSC2
±20 mA 3
Measuring Signal Mass 4
Shield Housing

Speed Measurement

BSC2 measuring amplifiers are available in models capable of measuring speed. This involves the connection of a hall switch as a sensor, which is triggered by one, two, four or eight magnets per revolution. The threshold level at which the speed measurement pulse is detectable is a change in the magnetic flow density from 20mT to 4mT, whereby the magnetic south pole must be facing the sensitive surface of the hall switch.
The unit must be configured to rpm and the output reading of the measurement values is set to text format by default. The default scaling is set to 20000 and cannot be changed. The number of magnets generating pulses on the hall sensor .can be configured using gsvterm.exe. For this purpose, please use the menu option “Special settings“ within the program interface refer to the BSC2 Dual Channel PC Interface Module Manual, Page 2.

Connection of the HAL501 Hall Switch

DESIGNATION 5-POLE SOCKET BSC2 HAL501, Customized
Mass (GND), Shield 2 Brown
Supply +5V 1 White
Hall Switch Signal 3 Green

Instead of the HAL501 hall switch, other transmitters with a power consumption under 5V, 5mA and an output signal with TTL Pegel can be connected.

The use of a rod magnet NdFeB 20mmx10mmx4mm enables a working distance of up to 10mm between the hall switch and the magnet.

NUMBER OF MAGNETS SPEED RANGE IN RPM RESPONSE TIME IN TERMS OF NUMBER OF ROTATIONS
MINIMUM MAXIMUM MINIMUM MAXIMUM
1 18 36000 Around 1 Around 2
2 9 18000 Around 1/2 Around 1
4 4.5 9000 Around 1/4 Around 1/2
8 2.25 4500 Around 1/8 Around 1

Hall switch HAL501 within the TO92 housing, note the sensitive surface position (should be facing the magnetic south pole)

Connection of Dual Track Pulse Generators

BSC2 measuring amplifiers are available in models capable of measuring rotation angle/speed or travel distance. For this purpose, an incremental pulse generator is connected, which emits phase-shifted square signals in the event of a change in travel distance or rotation angle through 90° (connections A and B).

FUNCTION 5-POLE SOCKET BSC2
Mass (GND), Shield 2
Supply +5V 1
Pulse Signal A 3
Pulse Signal B 4

Connection of a Torque Sensor

A dual-channel measuring amplifier BSC2-5 10mV/V/RPM/Sub-D15 is recommended for operating the torque sensor.

Lines “A” to “M” of the torque sensor are connected to the SubD-15 socket of the measuring amplifier.

Configuration

PORT "A" PORT "B"
"Log Mode" Off "Log Mode" On
Scaling factor 2 mV/V or a corresponding factor calculated for the sensor parameter. Scaling factor 31207.6 for the display in angular degrees. The resolution is 0.5°.

The data frequency is configured to port “A” . Port “B” transmits synchronously with the data frequency of port “A”.

Port “B” functions as an incremental counter and is not automatically reset to zero. After reaching the figure 65535°, it reverts to zero.

The command “SetZero” can be used to reset the counter to 0 at any time.

TORQUE SIGNALS TORQUE 12-POLE PLUG CONNECTOR BSC2 5-POLE M12 SOCKET; PORT "A" BSC2 5-POLE M12 SOCKET; PORT "A"
Strain Gage Us+ B 1 (Brown) -
Strain Gage Us- A 2 (White) -
Strain Gage Ud+ C 3 (Blue) -
Strain Gage Ud- D 4 (Black) -
Counter +5V (Vcc) F - 1 (Brown)
Counter GND E and J (Where applicable, connected) - 2 (White)
Counter A G - 3 (Blue)
Counter B H - 4 (Black)
Shields M Cable Shield Cable Shields

For more information visit Electrical Wiring Diagrams

Additional Information

Product Video

Short Description Sku Price
Model BSC2 Dual Channel PC Interface Module is a 2-channels USB output, up to 10 mV/V input, 2 each M12 connectors, USB powered. Includes graphing and... Read more BSC2-1 $805.00
×

Variation Image

Additional Products

  • High Speed High Performance TEDS Ready Indicator

    9870 High-Speed High Performance TEDS Ready Indicator

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details
  • ISG ISOLATED DIN RAIL MOUNT SIGNAL CONDITIONER

    ISG Isolated DIN Rail Mount Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • CSC and LCSC-OEM Inline Signal Conditioners

    CSC and LCSC-OEM In-Line Signal Conditioners

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • DMA2 DIN RAIL MOUNT SIGNAL CONDITIONER

    DMA2 DIN Rail Mount Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more Show Details Show Details Show Details

Featured in these Application Notes

    Industrial Fan Car Wash System

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: MBS Parallelogram load cell Link to: MBS Parallelogram load cell MBS Parallelogram load cellMBS Link to: GS-SYS04 Gold Standard® Portable E4 Machine Calibration System Link to: GS-SYS04 Gold Standard® Portable E4 Machine Calibration System Gs Sys04 4GS-SYS04 Gold Standard® Portable E4 Machine Calibration System
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location