New Product Release of Interface Force Verification Frames

Interface, the leader in force measurement solutions, is excited to release three new models of the Interface Force Verification Frame for fast and efficient force measurement product verification.

The Interface Force Verification Load Frame is lightweight and easy to use, providing an on-demand and onsite solution for verifying the accuracy and reliability of load cells. Buyers are able to conduct load cell verification in real-time between calibration services for a wide range of types and sizes of load cells.

The new Interface load frame is lightweight and can be customized with multiple adapters to fit a wide range of different load cells. It is being sold in three different models based on the capacity needs of the user.

  • IFVF-1K model provides a capacity of 1,000 lbf
  • IFVF-2.5K model provides a capacity of 2,500 lbf
  • IFVF-5K provides a capacity of 5,000 lbf

Specifications and options details for each model, along with design file information and our technical user guide are available on the new product page here.

VIEW A DEMONSTRATION OF A VERIFICATION TEST STAND IN OUR NEW ANIMATED APP NOTE 

Verification Test Stand Animated Application Note

The mobile, lightweight design allows customers to pick up and carry the Interface Force Verification Frame directly to an in-process force test and conduct point-of-use verification in minutes. The typical process for verification can take a few days to a week or more, slowing down product test and development time significantly.

The wide range of adapters available for the new Force Verification Frame is designed so that Interface and many non-interface load cells can be verified with this system. This provides compatibility with load cells that Interface provides to industry leaders in aerospace and defense, automotive, medical, OEM, testing labs, energy, industrial automation, education, and metrology.

Our customers need an easy-to-use test and measurement hardware apparatus that allows them to verify the accuracy and provide a quick check-up of their load cells fast, anywhere and at any time. We are pleased to offer our latest product, the Interface Force Verification Frame which gives customers a simple and efficient point-of-use verification system compatible across a wide range of industry applications and force measurement products.” –  Ted Larson, Vice President of Product Management and Marketing, Interface.

Additionally, customers rely on Interface for calibration services and products. Calibration services and systems preserve the industry-leading accuracy and reliability of Interface products. However, supplemental load cell verification could only be accomplished if customers owned a calibration system or shipped their products to a calibration lab. Now, the Interface Force Verification Frame allows customers to perform their own product accuracy tests quickly and more cost-effectively between annual calibration certifications. It also helps to determine when a product needs to be sent in for repair.

The Interface Force Verification Frame is available today. For more information on the available systems and custom options, contact an Interface Application Engineer at 480-948-5555 or request a quote here.