Tag Archive for: single point impact load cell

Why Use a Single Load Cell for Platform Weighing?
Interface Tech Talk answers how a single point load cell measures the weight of objects placed anywhere on a weighing platform or scale. Interface Single Point Load Cells compensate for off-center (eccentric) loading, have high repeatability and linearity, and have fast response times. For weighing, the single point load cell is a cost-effective solution for OEMs and scale manufacturers. They are simple to install, have a long service life, and require low maintenance.

Why Choose a Single Point Impact Cell?
Interface Single Point Impact Load Cells (SPI) are sensors that accurately measure the impact force or load exerted on a single point. The Interface SPI and MBI are two models for platform scale single point impact load cells used for materials testing, impact testing, product durability testing, and quality control processes. Learn about the design and use cases for SPI load cells.