Tag Archive for: fatigue

Engineering Drivetrain Peak Performance Using Torque and Force
Interface provides force and torque sensors to automotive test labs and engineers for performance testing of drivetrains, the critical mechanical pathway that transfers power to the wheels in vehicles of all types. Direct physical measurement of torque, axial thrust, and multi-axis reaction forces provides the foundational data required to evaluate true efficiency, map dynamic transients, and prevent mechanical fatigue across rigorous automotive test cycles. Interface's AxialTQ is designed for high-accuracy drivetrain testing.

What is A Load Profile in Test and Measurement?
Interface Tech Talk explores load profile, the time-dependent record of the magnitude, direction, duration, and frequency of mechanical forces a test structure or transducer experiences during operation. Learn key load profile questions prior to sensor selection, engineering tips, use cases, and technical considerations when defining your load profile for your test and measurement applications.

Cycle Testing 101
Interface 101 series highlights cycle testing, which uses load cells, torque transducers, and multi-axis sensors to evaluate functional reliability, kinematic wear, seal integrity, switch actuation life, joint loosening, and mechanical degradation across hundreds, thousands, or millions of operating cycles. Cycle testing is an evaluation methodology used to verify product endurance, track mechanical wear, and establish operational life expectancy under repetitive dynamic loading.

Advancing Composites Using Force and Torque Measurement
Interface load cells provide the measurement accuracy and structural stiffness data needed to evaluate composite materials. The composites industry must balance lightweight design with strict performance and reliability standards. Accurate, repeatable measurements establish reliable material baselines, support process control, reduce unexpected failures, and help manufacturers produce composite structures that perform consistently under demanding conditions.

Transducers for Aircraft Ground Support Equipment Design and Operations
Accurate measurement of force and torque transforms ground support from reactive repairs to proactive, condition-based lifecycle management. Whether installing new hardware or upgrading existing equipment with direct-fit load pins, tension links, and load cells, continuous force, torque, and weight monitoring safeguards aircraft and ground personnel from unnoticed structural stresses, equipment failures, and overloading.

Mastering The Signal Chain in Test and Measurement
In test and measurement, Interface defines the signal chain as the interconnected hardware and software continuum that converts a physical event into validated engineering units. It encompasses the raw strain gage bridge from a load cell, regulated excitation sources, local analog conditioning, filtering, high-resolution digitization, network transmission, and the final analytical software interface. Learn engineering tips, application highlights, and why modern test and measurement requires planning for the entire signal chain to preserve data integrity.

Digital Twins Bridge Physical Stresses and Virtual Models in Test and Measurement
Interface sensor technologies are used in digital twins for structural testing, fatigue monitoring, and model validation. A digital twin uses force or torque inputs of load, torque, and weight to bind virtual simulations to actual mechanical behavior. By integrating Interface load cells, torque transducers, wireless telemetry systems, and digital instrumentation into your digital twin framework, you eliminate simulation drift and ground your virtual assets in real physical evidence.

Engineering Performance and Safety in Sports Equipment
Interface force measurement sensors allow engineers to push the limits of physics in sporting equipment design and testing. Sports technology use Interface high-accuracy load cells to provide the empirical evidence needed to innovate safely, ensuring that equipment is lighter, faster, and more resilient for professional and casual sports of all types.

How Do Thermal Specifications Influence Sensor Selection?
Interface Tech Talk details the differences between compensated and operating temperature ranges in load cell specifications. Thermal variables influence sensor accuracy, the mechanics of static deflection. Thermal gradient, material, strain gages, and repeatability are important when selecting a sensor. Only using capacity ignores the realities of the test environment. A load cell's compensated temperature range is the zone where accuracy is maintained by design. The operating temperature range is the boundary for hardware survival.