Posts

Interface Most Promising Energy Tech Solution Provider

Interface is proud to be recognized as one of the ‘20 Most Promising Energy Tech Solution Providers” of 2020 by CIO Review Magazine.

As a pioneer of load cell technology, Interface has long been recognized around the world for providing the most accurate and reliable force measurement solutions on the market. Accuracy matters for safety and reliability in test and measurement projects, engineering and product design and in the original equipment manufacturing of products that require precision sensor technology capabilities.

“The key ingredient to our product’s quality is our more than 50 years of experience and the fact that we have vertically integrated the entire manufacturing process from design to production. Because of this, we have a deep understanding of the materials and product capabilities necessary to suit every industry, application and customer need.” Brian Peters, Director US Sales, Interface

One of the industries where our knowledge of force measurement is vertically integrated processes is in the energy industry. The conditions energy professionals work in can be harsh. They’re often in dangerous environments extracting oil and natural gas, wind, or coal to fuel our nation’s need for power. The equipment our energy sector customers use must be ruggedized and provide the most accurate results possible. If the equipment fails, our customers risk steep financial losses and their staff is more exposed to safety hazards.

Interface has a special line of intrinsically safe solutions for harsh environments. These low profile load cells with loop-powered intrinsically safe amplified output are designed for use in the oil field and other hazardous locations. These load cells are specifically designed from Interface models by adding high resistance strain gages for low-current loop power and shielded internal amplifier for extra low emissions and minimal EMI susceptibility. Interface’s S-type load cell provides a suitable force measurement sensor for applications in coal mining and transfer and other heavy industries where explosive dust and environment conditions are potentially explosion-hazard rated.

Often times, our energy customers come to us needing a custom force measurement solution to deal with these unique challenges for all energy types including thermal, radiant, chemical energy, nuclear, electrical, motion, sound, elastic, and gravitational energy. Innovation in the energy is also heavily dependent upon accuracy in performance, whether it is advancing in the capabilities in the extraction of oil or measuring forces in solar and geothermal. Interface is relied upon by the energy industry leaders and OEM solution providers for their vast ranges of standard and customized load cells, torque transducers, digital instrumentation products and expanding wireless technologies. Read more here about our innovative solutions for the energy industry.

Upon selection for this recognition, Interface application expert Brian Peters contributed to an article for CIO Review Magazine detailing our work developing a custom downhole rig solution for an oil and gas customer. He also explains how Interface has evolved to meet the rising challenges of an industry that is addressing the need for more sustainable energy sources. Click this link to be redirected to Brian’s article online to share.  If you would like to speak with Brian or an application engineer about your test and measurement project or requirements for sensor technology, contact us here.

READ THE FULL ARTICLE

Interface_H