Features and Benefits
- Tension and compression in one unit
- 0.02% creep
- High Precision base installed
- Tension and compression calibrated
- Capable of 2% lower load limit per ASTM E74
- ASTM E74 calibration standard
- Internal electronic ID
- Eccentric load compensated
- 0.0008%/°F temp. effect on output
- Connector protector standard
- Transducer Electronic Data Sheet (TEDS)
- Handcrafted excellence for the most demanding calibration requirements
Options
- Connector protection
- Standardized output
- Custom calibration
- Multiple bridge
- Special threads
- Special temperature range
- Cable length
Connector Options
- PT02E-12-8P bayonet connector
Accessories
- Mating connector
- Mating cable
- Instrumentation
- Loading hardware
- Calibration software