12X8 Flange Standard Precision LowProfile® Load Cell
Eccentric Load Compensated Fatigue-Rated
30K lbf to 330K lbf
133 kN to 1468 kN
Model 12X8 Flange Load Cell is similar to Model 1200 but instead of having a center hole it has multiple smaller holes making installation easier for certain types of cylinders. If you need to measure 1 pound or 330K pounds of force, Interface load cells can do it. The LowProfile® configuration of our fatigue-rated load cell provides up to 100 million duty cycles. The gaged sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards.
Options Available for 2nd and 3rd Bridge.
Models 1228, 1238, 1248, 1258, 1268, 1288, and 1298 are available.
Model 12X8 Flange Load Cell is similar to Model 1200 but instead of having a center hole it has multiple smaller holes making installation easier for certain types of cylinders. If you need to measure 1 pound or 330K pounds of force, Interface load cells can do it. The LowProfile® configuration of our fatigue-rated load cell provides up to 100 million duty cycles. The gaged sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards.
Options Available for 2nd and 3rd Bridge.
Models 1228, 1238, 1248, 1258, 1268, 1288, and 1298 are available.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.
Features and Benefits
- Standard flange design mounts directly to cylinders
- Tension and compression
- Fatigue-Rated
- Proprietary Interface temperature compensated strain gages
- Performance to 0.05%
- Eccentric load compensated
- Low deflection
- Alignment hole
- 0.0008%/°F (0.0015%/°C) temp. effect on output
- Barometric compensation
Request a Quote
Request a CAD File
Specifications
Specifications
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Product Video