• Facebook
  • Twitter
  • LinkedIn
  • Mail
  • Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
Interface
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • 0Shopping Cart
You are here: Home1 / Products2 / Load Cells3 / Low Profile Load Cells4 / 1100 Ultra Precision Universal LowProfile Load Cell5

1100 Ultra Precision Universal LowProfile Load Cell

1100 Ultra Precision LowProfile® Load Cell

Featured in these Case Studies

  • Force Measurement for Space Travel

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

1100 Ultra Precision Universal LowProfile Load Cell

Tension Compression Eccentric Load Compensated

Get Your Free Quote

300 lbf to 200K lbf
1.33 kN to 890 kN

Model 1100 is selected from the best low profile load cells and has very low nonlinearity, hysteresis, eccentric load sensitivity, and temperature sensitivity. The gaged sensors in every model 1100 load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models 1110, 1120, 1132, and 1140 are available.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Installation Manual
  • 1110 300-10Klbf STP File
  • 1110 1.5KN-50KN STP File
  • 1120 25K-50Klbf STP File
  • 1120 100KN-250KN STP File
  • 1132 100Klbf STP File
  • 1132 450KN STP File
  • 1140 200Klbf STP File
  • 1140 900KN STP File
  • 1110 Drawing
  • 1120 Drawing
  • 1132 Drawing
  • 1140 Drawing
  • Weighing Solutions Brochure

Model 1100 is selected from the best low profile load cells and has very low nonlinearity, hysteresis, eccentric load sensitivity, and temperature sensitivity. The gaged sensors in every model 1100 load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models 1110, 1120, 1132, and 1140 are available.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: 1110AJ-300 Categories: Load Cells, Low Profile Load Cells, Quickship, Side Load Sensitivity, Tension and Compression
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.02%
  • Eccentric load compensated
  • High Precision Base Included
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • NIST Traceable Tension and Compression Calibration

 

Request a Quote

Request a CAD File

Specifications

Specifications

1100 Specification Table

PARAMETERS Model
1110 1110 1120 1132 1140
Capacity
Measuring Range U.S. (Ibf) 300, 500, 1K, 2K, 3K 5K, 10K 15K, 20K, 25K, 50K 100K 200K
Metric (kN) 1.5, 2.5, 5, 10 25, 50 100, 250 450 900
Accuracy – (Max Error)
Static Error Band – % FS ±0.02 ±0.03 ±0.035 ±0.04 ±0.06
Nonlinearity – %FS ±0.03 ±0.035 ±0.035 ±0.04 ±0.06
Hysteresis – %FS ±0.02 ±0.04 ±0.045 ±0.04 ±0.06
Nonrepeatability – %RO ±0.01 ±0.01 ±0.01 ±0.01 ±0.01
Creep, in 20 min – % ±0.025 ±0.025 ±0.025 ±0.025 ±0.025
Side Load Sensitivity – % ±0.1 ±0.1 ±0.1 ±0.1 ±0.1
Eccentric Load Sensitivity – % / in ±0.1 ±0.1 ±0.1 ±0.1 ±0.1
Temperature
Compensated Range °F +15 to +115 +15 to +115 +15 to +115 +15 to +115 +15 to +115
°C -10 to +45 -10 to +45 -10 to +45 -10 to +45 -10 to +45
Operating Range °F -65 to +200 -65 to +200 -65 to +200 -65 to +200 -65 to +200
°C -55 to +90 -55 to +90 -55 to +90 -55 to +90 -55 to +90
Effect on Zero – %RO / deg °F ±0.0004 ±0.0004 ±0.0004 ±0.0004 ±0.0004
°C ±0.0007 ±0.0007 ±0.0007 ±0.0007 ±0.0007
Effect on Output – % / deg °F ±0.0008 ±0.0008 ±0.0008 ±0.0008 ±0.0008
°C ±0.0015 ±0.0015 ±0.0015 ±0.0015 ±0.0015
Electrical
Rated Output – mV/V (Nominal) 2.0 4.0 4.0 4.0 4.0
Excitation Voltage – VDC MAX 20 20 20 20 20
Bridge Resistance – Ohm (Nominal) 350 350 350 350 350
Zero Balance – %RO ±1.0 ±1.0 ±1.0 ±1.0 ±1.0
Insulation Resistance – Megohm 5000 5000 5000 5000 5000
Mechanical
Safe Overload – %CAP ±150 ±150 ±150 ±150 ±150
Deflection @ RO in 0.002 0.004 0.004 0.006 0.012
mm 0.05 0.10 0.10 0.15 0.20
Base – P/N (Ref) (Metric) B101 (m) B102 (m) B103 (m) B112 (m) B105 (m)
Natural Frequency – kHz 2.7, 3.5, 4.9, 7.0, 8.5 4.7, 6.6 4.6, 5.0 4.0 3.5
Weight lbs 1.1 (2.59 w/base) 1.1 9.4 (21.7 w/base) 24 (53 w/base) 62 (143 w/base)
kg 0.49 049 10.9 23.6 28.1
Calibration Tension & Compression
Material Aluminum Alloy Steel

Dimensions

Dimensions


1100 Dimensions Table

See Drawing Model
1110 1120 1132 1140
Capacity
U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN)
300, 500, 1K, 2K, 3K, 5K, 10K 1.5, 2.5, 5, 10, 25, 50 15K, 20K, 25K, 50K 100, 250 100K 450 200K 900
in mm in mm in mm in mm
(1) Ø4.13 Ø104.8 Ø6.06 Ø153.9 Ø8.00 Ø203.2 Ø11.00 Ø279.0
(2) 1.38 34.9 1.75 44.5 2.50 63.5 3.50 88.9
(3) 1.25 31.7 1.63 41.4 2.25 57.2 3.00 76.2
(4) Ø1.34 Ø34.0 Ø2.65 Ø67.3 Ø3.76 Ø95.2 Ø4.81 Ø122.2
(5) Ø3.50 Ø88.9 Ø5.13 Ø130.3 Ø6.50 Ø165.1 Ø9.00 Ø228.6
(6) 22.5° 15.0° 11.25° 11.25°
(7) Ø0.28 Ø7.10 Ø0.41 Ø10.4 Ø0.53 Ø13.5 Ø0.65 Ø16.5
8 Places 12 Places 16 Places
(8) 5/8-18 UNF-3B ↧ 1.12 M16x2-4H ↧ 28.4 1 1/4-12 UNF-3B ↧ 1.40 M33x2-4H ↧ 35.6 1 3/4-12 UNF-3B ↧ 2.15 M42x2-4H ↧ 54.6 2 3/4-8 UNF-3B ↧ 3.25 M72x2-4H ↧ 82.6
(9) 1.13 28.6 1.75 44.5 2.00 50.8 3.00 76.2
(10) 0.03 0.8 0.03 0.8 0.03 0.8 0.03 0.8
(11) 1.25 Ø 31.8 Ø 2.25 Ø 57.2 Ø 3.00 Ø 76.2 Ø 4.50 Ø 114.3
(12) 1.25 Ø 31.8 Ø 2.25 Ø 57.2 Ø 3.00 Ø 76.2 Ø 4.50 Ø 114.3
(13) 5/8-18 UNF-3B ↧ 0.87 M16x2-4H ↧ 22.1 1 1/4-12 UNF-3B ↧ 1.40 M33x2-4H ↧ 35.6 1 3/4-12 UNF-3B ↧ 1.75 M42x2-4H ↧ 44.5 2 3/4-8 UNF-3B ↧ 2.75 M72x2-4H ↧ 69.8

Connector Pin Diagram

CONNECTOR PINOUT INTEGRAL CABLE MODELS
PIN 4 WIRE (C1) 4 WIRE (C1 WITH TEDS OPTION) COLOR FUNCTION
A + EXCITATION + EXCITATION RED + EXCITATION
B + SIGNAL + SIGNAL GREEN + SIGNAL
C - SIGNAL - SIGNAL WHITE - SIGNAL
D - EXCITATION - EXCITATION BLACK - EXCITATION
E N/C TEDS DATA WHITE/RED + SENSE
F N/C TEDS GROUND WHITE/BLACK - SENSE
WHITE/YELLOW SHUNT CAL
SHIELD N/C
ALL READ UPSCALE IN TENSION
LOAD CELL INTERGRAL CABLES
CABLE TYPE WIRE SIZE NUMBER OF WIRES SHEILD CABLE LENGTH DESCRIPTION
A 22 AWG 7 BRAID 10 FT (3 M) HEAVY-DUTY, PVC JACKET

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.13 × 4.13 × 2.51 in

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.02%
  • Eccentric load compensated
  • High Precision Base Included
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • NIST Traceable Tension and Compression Calibration

 

Request a Quote

Request a CAD File

Specifications

Specifications

1100 Specification Table

PARAMETERS Model
1110 1110 1120 1132 1140
Capacity
Measuring Range U.S. (Ibf) 300, 500, 1K, 2K, 3K 5K, 10K 15K, 20K, 25K, 50K 100K 200K
Metric (kN) 1.5, 2.5, 5, 10 25, 50 100, 250 450 900
Accuracy – (Max Error)
Static Error Band – % FS ±0.02 ±0.03 ±0.035 ±0.04 ±0.06
Nonlinearity – %FS ±0.03 ±0.035 ±0.035 ±0.04 ±0.06
Hysteresis – %FS ±0.02 ±0.04 ±0.045 ±0.04 ±0.06
Nonrepeatability – %RO ±0.01 ±0.01 ±0.01 ±0.01 ±0.01
Creep, in 20 min – % ±0.025 ±0.025 ±0.025 ±0.025 ±0.025
Side Load Sensitivity – % ±0.1 ±0.1 ±0.1 ±0.1 ±0.1
Eccentric Load Sensitivity – % / in ±0.1 ±0.1 ±0.1 ±0.1 ±0.1
Temperature
Compensated Range °F +15 to +115 +15 to +115 +15 to +115 +15 to +115 +15 to +115
°C -10 to +45 -10 to +45 -10 to +45 -10 to +45 -10 to +45
Operating Range °F -65 to +200 -65 to +200 -65 to +200 -65 to +200 -65 to +200
°C -55 to +90 -55 to +90 -55 to +90 -55 to +90 -55 to +90
Effect on Zero – %RO / deg °F ±0.0004 ±0.0004 ±0.0004 ±0.0004 ±0.0004
°C ±0.0007 ±0.0007 ±0.0007 ±0.0007 ±0.0007
Effect on Output – % / deg °F ±0.0008 ±0.0008 ±0.0008 ±0.0008 ±0.0008
°C ±0.0015 ±0.0015 ±0.0015 ±0.0015 ±0.0015
Electrical
Rated Output – mV/V (Nominal) 2.0 4.0 4.0 4.0 4.0
Excitation Voltage – VDC MAX 20 20 20 20 20
Bridge Resistance – Ohm (Nominal) 350 350 350 350 350
Zero Balance – %RO ±1.0 ±1.0 ±1.0 ±1.0 ±1.0
Insulation Resistance – Megohm 5000 5000 5000 5000 5000
Mechanical
Safe Overload – %CAP ±150 ±150 ±150 ±150 ±150
Deflection @ RO in 0.002 0.004 0.004 0.006 0.012
mm 0.05 0.10 0.10 0.15 0.20
Base – P/N (Ref) (Metric) B101 (m) B102 (m) B103 (m) B112 (m) B105 (m)
Natural Frequency – kHz 2.7, 3.5, 4.9, 7.0, 8.5 4.7, 6.6 4.6, 5.0 4.0 3.5
Weight lbs 1.1 (2.59 w/base) 1.1 9.4 (21.7 w/base) 24 (53 w/base) 62 (143 w/base)
kg 0.49 049 10.9 23.6 28.1
Calibration Tension & Compression
Material Aluminum Alloy Steel

Dimensions

Dimensions


1100 Dimensions Table

See Drawing Model
1110 1120 1132 1140
Capacity
U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN) U.S. (lbf) Metric (kN)
300, 500, 1K, 2K, 3K, 5K, 10K 1.5, 2.5, 5, 10, 25, 50 15K, 20K, 25K, 50K 100, 250 100K 450 200K 900
in mm in mm in mm in mm
(1) Ø4.13 Ø104.8 Ø6.06 Ø153.9 Ø8.00 Ø203.2 Ø11.00 Ø279.0
(2) 1.38 34.9 1.75 44.5 2.50 63.5 3.50 88.9
(3) 1.25 31.7 1.63 41.4 2.25 57.2 3.00 76.2
(4) Ø1.34 Ø34.0 Ø2.65 Ø67.3 Ø3.76 Ø95.2 Ø4.81 Ø122.2
(5) Ø3.50 Ø88.9 Ø5.13 Ø130.3 Ø6.50 Ø165.1 Ø9.00 Ø228.6
(6) 22.5° 15.0° 11.25° 11.25°
(7) Ø0.28 Ø7.10 Ø0.41 Ø10.4 Ø0.53 Ø13.5 Ø0.65 Ø16.5
8 Places 12 Places 16 Places
(8) 5/8-18 UNF-3B ↧ 1.12 M16x2-4H ↧ 28.4 1 1/4-12 UNF-3B ↧ 1.40 M33x2-4H ↧ 35.6 1 3/4-12 UNF-3B ↧ 2.15 M42x2-4H ↧ 54.6 2 3/4-8 UNF-3B ↧ 3.25 M72x2-4H ↧ 82.6
(9) 1.13 28.6 1.75 44.5 2.00 50.8 3.00 76.2
(10) 0.03 0.8 0.03 0.8 0.03 0.8 0.03 0.8
(11) 1.25 Ø 31.8 Ø 2.25 Ø 57.2 Ø 3.00 Ø 76.2 Ø 4.50 Ø 114.3
(12) 1.25 Ø 31.8 Ø 2.25 Ø 57.2 Ø 3.00 Ø 76.2 Ø 4.50 Ø 114.3
(13) 5/8-18 UNF-3B ↧ 0.87 M16x2-4H ↧ 22.1 1 1/4-12 UNF-3B ↧ 1.40 M33x2-4H ↧ 35.6 1 3/4-12 UNF-3B ↧ 1.75 M42x2-4H ↧ 44.5 2 3/4-8 UNF-3B ↧ 2.75 M72x2-4H ↧ 69.8

Connector Pin Diagram

CONNECTOR PINOUT INTEGRAL CABLE MODELS
PIN 4 WIRE (C1) 4 WIRE (C1 WITH TEDS OPTION) COLOR FUNCTION
A + EXCITATION + EXCITATION RED + EXCITATION
B + SIGNAL + SIGNAL GREEN + SIGNAL
C - SIGNAL - SIGNAL WHITE - SIGNAL
D - EXCITATION - EXCITATION BLACK - EXCITATION
E N/C TEDS DATA WHITE/RED + SENSE
F N/C TEDS GROUND WHITE/BLACK - SENSE
WHITE/YELLOW SHUNT CAL
SHIELD N/C
ALL READ UPSCALE IN TENSION
LOAD CELL INTERGRAL CABLES
CABLE TYPE WIRE SIZE NUMBER OF WIRES SHEILD CABLE LENGTH DESCRIPTION
A 22 AWG 7 BRAID 10 FT (3 M) HEAVY-DUTY, PVC JACKET

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.13 × 4.13 × 2.51 in

Product Video

Short Description Sku Price
Model 1100 Series Ultra Precision Low Profile Load Cell 200K Capacity with PC04E-10-6P Screw-type Connector 1140AF-200K $ 9385
Model 1100 Series Ultra Precision Low Profile Load Cell 900KN Capacity with PC04E-10-6P Screw-type Connector 1140AF-900KN $ 8785
Model 1100 Series Ultra Precision Low Profile Load Cell 300 lbf Capacity with 10-foot Integral Cable 1110AJ-300 $ 1950
Model 1100 Series Ultra Precision Low Profile Load Cell 500 lbf Capacity with 10-foot Integral Cable 1110AJ-500 $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 1K Capacity with 10-foot Integral Cable 1110AJ-1K $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 2K Capacity with 10-foot Integral Cable 1110AJ-2K $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 3K Capacity with 10-foot Integral Cable 1110AJ-3K $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 5K Capacity with 10-foot Integral Cable 1110AJ-5K $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 10K Capacity with 10-foot Integral Cable 1110AJ-10K $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 25K Capacity with 10-foot Integral Cable 1120AJ-25K $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 50K Capacity with 10-foot Integral Cable 1120AJ-50K $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 100K Capacity with 10-foot Integral Cable 1132AJ-100K $ 6565
Model 1100 Series Ultra Precision Low Profile Load Cell 200K Capacity with 10-foot Integral Cable 1140AJ-200K $ 8725
Model 1100 Series Ultra Precision Low Profile Load Cell 1.5KN Capacity with 10-foot Integral Cable 1110AJ-1.5KN $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 2.5KN Capacity with 10-foot Integral Cable 1110AJ-2.5KN $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 5KN Capacity with 10-foot Integral Cable 1110AJ-5KN $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 10KN Capacity with 10-foot Integral Cable 1110AJ-10KN $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 25KN Capacity with 10-foot Integral Cable 1110AJ-25KN $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 50KN Capacity with 10-foot Integral Cable 1110AJ-50KN $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 100KN Capacity with 10-foot Integral Cable 1120AJ-100KN $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 250KN Capacity with 10-foot Integral Cable 1120AJ-250KN $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 450KN Capacity with 10-foot Integral Cable 1132AJ-450KN $ 6565
Model 1100 Series Ultra Precision Low Profile Load Cell 900KN Capacity with 10-foot Integral Cable 1140AJ-900KN $ 8270
Model 1100 Series Ultra Precision Low Profile Load Cell 300 lbf Capacity with PC04E-10-6P Screw-type Connector 1110AF-300 $ 2215
Model 1100 Series Ultra Precision Low Profile Load Cell 500 lbf Capacity with PC04E-10-6P Screw-type Connector 1110AF-500 $ 2215
Model 1100 Series Ultra Precision Low Profile Load Cell 1K Capacity with PC04E-10-6P Screw-type Connector 1110AF-1K $ 1785
Model 1100 Series Ultra Precision Low Profile Load Cell 2K Capacity with PC04E-10-6P Screw-type Connector 1110AF-2K $ 1785
Model 1100 Series Ultra Precision Low Profile Load Cell 3K Capacity with PC04E-10-6P Screw-type Connector 1110AF-3K $ 1785
Model 1100 Series Ultra Precision Low Profile Load Cell 5K Capacity with PC04E-10-6P Screw-type Connector 1110AF-5K $ 2075
Model 1100 Series Ultra Precision Low Profile Load Cell 10K Capacity with PC04E-10-6P Screw-type Connector 1110AF-10K $ 2075
Model 1100 Series Ultra Precision Low Profile Load Cell 25K Capacity with PC04E-10-6P Screw-type Connector 1120AF-25K $ 3550
Model 1100 Series Ultra Precision Low Profile Load Cell 50K Capacity with PC04E-10-6P Screw-type Connector 1120AF-50K $ 3550
Model 1100 Series Ultra Precision Low Profile Load Cell 100K Capacity with PC04E-10-6P Screw-type Connector 1132AF-100K $ 6565
Model 1100 Series Ultra Precision Low Profile Load Cell 1.5KN Capacity with PC04E-10-6P Screw-type Connector 1110AF-1.5KN $ 2215
Model 1100 Series Ultra Precision Low Profile Load Cell 2.5KN Capacity with PC04E-10-6P Screw-type Connector 1110AF-2.5KN $ 2215
Model 1100 Series Ultra Precision Low Profile Load Cell 5KN Capacity with PC04E-10-6P Screw-type Connector 1110AF-5KN $ 1785
Model 1100 Series Ultra Precision Low Profile Load Cell 10KN Capacity with PC04E-10-6P Screw-type Connector 1110AF-10KN $ 1785
Model 1100 Series Ultra Precision Low Profile Load Cell 25KN Capacity with PC04E-10-6P Screw-type Connector 1110AF-25KN $ 2075
Model 1100 Series Ultra Precision Low Profile Load Cell 50KN Capacity with PC04E-10-6P Screw-type Connector 1110AF-50KN $ 2075
Model 1100 Series Ultra Precision Low Profile Load Cell 100KN Capacity with PC04E-10-6P Screw-type Connector 1120AF-100KN $ 3550
Model 1100 Series Ultra Precision Low Profile Load Cell 250KN Capacity with PC04E-10-6P Screw-type Connector 1120AF-250KN $ 3550
Model 1100 Series Ultra Precision Low Profile Load Cell 450KN Capacity with PC04E-10-6P Screw-type Connector 1132AF-450KN $ 6565
Model 1100 Series Ultra Precision Low Profile Load Cell 300 lbf Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-300 $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 500 lbf Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-500 $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 1K Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-1K $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 2K Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-2K $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 3K Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-3K $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 5K Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-5K $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 10K Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-10K $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 25K Capacity with PT02E-10-6P Bayonet-type Connector 1120ACK-25K $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 50K Capacity with PT02E-10-6P Bayonet-type Connector 1120ACK-50K $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 100K Capacity with PT02E-10-6P Bayonet-type Connector 1132ACK-100K $ 6565
Model 1100 Series Ultra Precision Low Profile Load Cell 200K Capacity with PT02E-10-6P Bayonet-type Connector 1140ACK-200K $ 8725
Model 1100 Series Ultra Precision Low Profile Load Cell 1.5KN Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-1.5KN $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 2.5KN Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-2.5KN $ 2150
Model 1100 Series Ultra Precision Low Profile Load Cell 5KN Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-5KN $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 10KN Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-10KN $ 1725
Model 1100 Series Ultra Precision Low Profile Load Cell 25KN Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-25KN $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 50KN Capacity with PT02E-10-6P Bayonet-type Connector 1110ACK-50KN $ 2015
Model 1100 Series Ultra Precision Low Profile Load Cell 100KN Capacity with PT02E-10-6P Bayonet-type Connector 1120ACK-100KN $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 250KN Capacity with PT02E-10-6P Bayonet-type Connector 1120ACK-250KN $ 3490
Model 1100 Series Ultra Precision Low Profile Load Cell 450KN Capacity with PT02E-10-6P Bayonet-type Connector 1132ACK-450KN $ 6565
Model 1100 Series Ultra Precision Low Profile Load Cell 900KN Capacity with PT02E-10-6P Bayonet-type Connector 1140ACK-900KN $ 8725
×

Variation Image

Additional Products

  • 1606 Gold Standard Low Capacity Calibration Universal Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • 1601 Gold Standard Calibration Compression-Only LowProfile Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • 2000 High Precision Canister Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • 2400 STANDARD STAINLESS STEEL LOW CAPACITY LOAD CELL

    2400 Standard Stainless Steel Low Capacity Universal Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Read more

Featured in these Application Notes

    Reduced Gravity Simulation Electric Vehicle Structural Battery Testing

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
Copyright 2026 - Interface, Inc.
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Rec Rod End Load Cell REC ROD END LOAD CELL 2400 STANDARD STAINLESS STEEL LOW CAPACITY LOAD CELL 2400 Standard Stainless Steel High Capacity Universal Load Cell
Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location