Tag Archive for: temperature coefficient of zero

Temperature Compensation 101
Interface's 101 Series details load cell temperature compensation, why temperature compensation matters, and key specifications. Prioritizing temperature compensation minimizes measurement uncertainty, leverages the repeatability of thermal shifts, and ensures that test results reflect true mechanical loading rather than environmental interference.

How Do Thermal Specifications Influence Sensor Selection?
Interface Tech Talk details the differences between compensated and operating temperature ranges in load cell specifications. Thermal variables influence sensor accuracy, the mechanics of static deflection. Thermal gradient, material, strain gages, and repeatability are important when selecting a sensor. Only using capacity ignores the realities of the test environment. A load cell's compensated temperature range is the zone where accuracy is maintained by design. The operating temperature range is the boundary for hardware survival.